Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all MD Enclosed Disconnect Switch
Schneider Eletric

MD3604X

Green premium brand logo
Schneider Eletric
MD3604X
Green premium brand logo

Switch Motor Disconnect 60A 3P NEMA 4X

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    MD
    Product
    Motor Disconnect Switch
    Current Rating
    60 A
    Horsepower Rating
    20 hp 220/240 V AC
    40 hp 440/480 V AC
    40 hp 600 V AC
    Enclosure Rating
    NEMA 4X
    Certifications
    UL listed
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Certificate E164864 NLRV Manual Motor Controllers (Version 1.0)
    Description
    UL Certificate E164864 NLRV Manual Motor Controllers
    Size pdf
    Size 92.9 KB
    Date 19/10/17
    Description
    UL Certificate E164864 NLRV Manual Motor Controllers
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Enclosed 30 or 60 A Non-Fusible Motor Disconnect Switches, MD3304X and MD3604X, Instruction Bulletin (Version 03)
    Description
    This bulletin contains installation instructions for MD3304X and MD3604X enclosed 30 or 60 A non-fusible MD motor disconnect switches.
    Size pdf
    Size 1.1 MB
    Date 31/10/17
    Description
    This bulletin contains installation instructions for MD3304X and MD3604X enclosed 30 or 60 A non-fusible MD motor disconnect switches.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MD3604X_ROHS_DECLARATION
    Description
    MD3604X_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    MD3604X_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MD3604X_REACH_DECLARATION
    Description
    MD3604X_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    MD3604X_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 582.3 KB
    Date 24/03/11
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    MD3604X_ROHS_CHINA_DECLARATION
    Description
    MD3604X_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    MD3604X_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /