Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Square D NQ 300A/400A Loadcentres
Schneider Eletric

NQSE184300S

Schneider Eletric
NQSE184300S

NQ Panelboard Serv Entr 300A, 1 Phase, 84 CCT, Main Breaker, Surface Trim

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    NQ
    product or component type
    Loadcentre
    cover type
    Surface cover
    Complementary
    [In] rated current
    300 A
    [Ue] rated operational voltage
    120/240 V AC
    mounting mode
    Surface mounted
    device mounting
    Surface
    poles description
    2-pole
    Max Incoming Wire Gauge
    AWG 2/0 aluminum/copper
    load center type
    Main Breaker
    number of circuits
    84
    network number of phases
    1 phase
    wiring configuration
    2-wire
    enclosure material
    Galvanized steel
    height
    2070.10 mm (81.5 in)
    width
    558.80 mm (22 in)
    depth
    146.05 mm (5.75 in)
    Environment
    product certifications
    CSA
    NEMA degree of protection
    NEMA Type 1 indoor)
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • Documents and Downloads

    Language
    • English
    • French
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /