Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
PanelSeT SF/SM 19" fixed rack - 1600 mm

NSYRCK33

Rack designed for installation in enclosures with a width of 600 mm.
Adjustable depth with a pitch of 25 mm.
Material: Zinc-coated steel
Maximum load: 400 kg for 4 uprights
Direct fixing on the structure of the enclosures with a width of 800 mm, use the 19" fixed-rack support brackets
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
31
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No