Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
PanelSeT SF/SM partial 19" fixed rack - 1000 mm

NSYRCKP21

Rack designed for coupling in enclosures with a width of 600 mm.
Adjustable depth with a pitch of 25 mm.
Material: Zinc-coated steel
Installation at the top front of the enclosure, no cross-rails needed (1) Depth adjustment of the partial rack
Installation at the top front of the enclosure, no cross-rails needed (1)
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
21
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No