Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Linergy TR Terminal Blocks
Schneider Eletric

NSYTRV42SF5LA

Green premium brand logo
Schneider Eletric
NSYTRV42SF5LA
Green premium brand logo

SCREW TERMINAL, FUSED, FOR 5X20/25/30MM FUSE, WITH 110-250V LED, 2 PO

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Terminal block
    device short name
    TRV
    terminal block type
    Fused disconnect
    terminal block level
    1
    mounting mode
    Clip-on
    nominal cross section
    0.01 in² (4 mm²)
    length
    2.85 in (72.5 mm)
    colour
    Black
    quantity per set
    Set of 50
    Complementary
    fuse size
    5 x 20 mm
    width
    0.32 in (8.2 mm)
    height
    2.22 in (56.5 mm)
    connections - terminals
    1 x screw terminal upstream
    1 x screw terminal downstream
    number of connections
    2
    connection position
    Sideways
    number of measurement input
    0
    cable cross section
    0.00…0.01 in² (0.2…4 mm²), flexible without cable end
    0.00…0.01 in² (0.2…4 mm²), solid
    tightening torque
    4.43…7.08 lbf.in (0.5…0.8 N.m)
    wire stripping length
    0.31 in (8 mm)
    tool type
    Connection screwdriver
    Disconnection screwdriver
    [Ue] rated operational voltage
    500 V EN/IEC 60947-7-1
    600 V cURus
    600 V CSA
    [In] rated current
    6.3 A EN/IEC 60947-7-1
    12 A cURus
    6.3 A CSA
    material
    Polyamide 6/6 insulating case
    dielectric loss
    0.01 at 1 MHz IEC 60250
    0.01 at 1 MHz VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m IEC 60093
    10000 MΩ.m VDE 0303-T30
    surface resistance
    1000 GΩ IEC 60093
    1000 GΩ VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) IEC 60093
    500 CTI (> 400 kB) VDE 0303-T30
    flame retardance
    V0 0.03 in (0.8 mm) UL 94
    net weight
    0.71 oz (20 g)
    provided equipment
    110...250 V light indicator
    range compatibility
    Prisma G
    Prisma P
    Prisma PH
    Prisma Pack
    Spacial
    Kaedra
    Pragma
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    CURus
    CSA
    EAC
    dielectric strength
    1000 V IEC 60243-1
    ambient air temperature for operation
    -40…266 °F (-40…130 °C) IEC 60216-1
    -40…266 °F (-40…130 °C) VDE 0304-T21
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Description
    Distribution and connection systems catalogue
    Size pdf
    Size 82.2 MB
    Date 10/10/19
    Description
    Distribution and connection systems catalogue
    Size pdf
    Size 15.1 MB
    Date 27/02/16
    Size pdf
    Size 33.8 MB
    Date 30/05/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 625.6 KB
    Date 07/01/14
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 182.8 KB
    Date 12/03/15
    Linergy Terminal Blocks UL Certificate (Version 1.0)
    Description
    UL card file for Linergy
    Size pdf
    Size 45.1 KB
    Date 05/05/13
    Description
    UL card file for Linergy
    Size zip
    Size 741.5 KB
    Date 01/09/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRV42SF5LA : SCREW TERMINAL, FUSED, FOR 5X20/25/30MM FUSE, WITH 110-250V LED, 2 PO
    Description
    SCREW TERMINAL, FUSED, FOR 5X20/25/30MM FUSE, WITH 110-250V LED, 2 PO
    Size pdf
    Size 195.3 KB
    Date 13/12/19
    Description
    SCREW TERMINAL, FUSED, FOR 5X20/25/30MM FUSE, WITH 110-250V LED, 2 PO
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EC Declaration of Conformity for NSYTRV-SF (Version 1.0)
    Description
    Declaration of Conformity for NSYTRV-SF
    Size pdf
    Size 72.4 KB
    Date 10/04/13
    Description
    Declaration of Conformity for NSYTRV-SF
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRV42SF5LA : SCREW TERMINAL, FUSED, FOR 5X20/25/30MM FUSE, WITH 110-250V LED, 2 PO
    Description
    SCREW TERMINAL, FUSED, FOR 5X20/25/30MM FUSE, WITH 110-250V LED, 2 PO
    Size pdf
    Size 195.3 KB
    Date 13/12/19
    Description
    SCREW TERMINAL, FUSED, FOR 5X20/25/30MM FUSE, WITH 110-250V LED, 2 PO
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTRV42SF5LA : SCREW TERMINAL, FUSED, FOR 5X20/25/30MM FUSE, WITH 110-250V LED, 2 PO
    Description
    SCREW TERMINAL, FUSED, FOR 5X20/25/30MM FUSE, WITH 110-250V LED, 2 PO
    Size pdf
    Size 195.3 KB
    Date 13/12/19
    Description
    SCREW TERMINAL, FUSED, FOR 5X20/25/30MM FUSE, WITH 110-250V LED, 2 PO
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /