Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SurgeArrest Home/Office
Schneider Eletric

PH8

Schneider Eletric
PH8

APC Home Office SurgeArrest 8 Outlets, 120V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Home Office SurgeArrest 8 Outlets, 120V
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Number of Outlets
    8
    Receptacle Style
    NEMA 5-15R
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz
    Input Connections
    NEMA 5-15P
    Maximum Line Current per phase
    15.0 A
    Cord Length
    1.83 meters
    Maximum Input Current
    15 A
    Surge Protection and Filtering
    Surge energy rating
    2160 joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    40.0 dB
    Peak Current Normal Mode
    28 kA
    Peak Current Common Mode
    56.0 kA
    NM Surge Response Time (ns)
    1.0 ns
    Let Through Voltage Rating
    400
    Physical
    Net Weight
    0.6 kg
    Maximum Height
    30.0 mm
    Maximum Width
    77.0 mm
    Maximum Depth
    247.0 mm
    Shipping Weight
    0.7 kg
    Shipping Height
    48.0 mm
    Shipping Width
    145.0 mm
    Shipping Depth
    285.0 mm
    Master Carton Units
    6.0
    Master Carton Dimensions (Length x Width x Height)
    11.81 x 6.3 x 12.6 inches
    Master Carton Weight
    4.57 kg
    SCC Codes
    1073130433597 6
    Color
    Black
    Units per Pallet
    432.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    MET Canada , MET USA , UL 1363 , UL 1449
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $150000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • French1
    User guide
    Format
    Size
    Date
    Add to My Documents
    SurgeArrest Home/Office PH8/PH12 NT/NTW/U2/U2W/W (Version 0)
    Description
    User manual of SurgeArrest Home/Office PH8, PH8NT, PH8U2, PH12, PH12NT, PH12U2, PH8W, PH8NTW, PH8U2W, PH12W, PH12NTW, PH12U2W
    Size pdf
    Size 321 KB
    Date 18/07/17
    Description
    User manual of SurgeArrest Home/Office PH8, PH8NT, PH8U2, PH12, PH12NT, PH12U2, PH8W, PH8NTW, PH8U2W, PH12W, PH12NTW, PH12U2W
    Size pdf
    Size 321 KB
    Date 18/07/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    cETLus certificate for APC Home Office SurgeArrest 8/12 Outlets with/without 2 USB charging ports (Version 0)
    Description
    UL 1363:2014 Ed.4 + R:14 Apr 2017; CSA C22.2 No.308:2014/12/01; UL1449:2014 Ed.4+R:17 Mar 2016
    Size pdf
    Size 323.5 KB
    Date 01/10/17
    Description
    UL 1363:2014 Ed.4 + R:14 Apr 2017; CSA C22.2 No.308:2014/12/01; UL1449:2014 Ed.4+R:17 Mar 2016
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /