Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS
Schneider Eletric

PS250

Schneider Eletric
PS250

APC Powerstack 250VA 1U 120V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Powerstack 250VA 1U 120V
    Includes
    CD with software , Rack Mounting brackets , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Aruba , Barbados , Belize , Bolivia , Brazil , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Guatemala , Guyana , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Peru , Puerto Rico , Saudi Arabia , Trinidad And Tobago , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    165 Watts / 250 VA
    Max Configurable Power (Watts)
    165 Watts / 250 VA
    Nominal Output Voltage
    120V
    Line Interactive
    Output Connections
    (4) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    82 - 144 V
    Input voltage adjustable range for mains operation
    75 - 154V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    5 hour(s)
    Replacement Battery
    RBC18
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    400 joules
    Filtering
    Full time multi-pole noise filtering : 0.7% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    45.0 mm
    Maximum Width
    445.0 mm
    Maximum Depth
    331.0 mm
    Rack Height
    1 U
    Net Weight
    8.42 kg
    Shipping Weight
    10.68 kg
    Shipping Height
    159.0 mm
    Shipping Width
    578.0 mm
    Shipping Depth
    445.0 mm
    Color
    Black
    Units per Pallet
    24.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Online Thermal Dissipation
    55.000 BTU/hr
    Conformance
    Approvals
    CSA , FCC Part 15 Class A , UL 1778
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
    Equipment protection policy
    Lifetime : $150000
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • French2
    User guide
    Format
    Size
    Date
    Add to My Documents
    PowerStack 250, 450 (Manual Addendum) (Version 0)
    Description
    Battery installation instructions for the APC PowerStack product.
    Size pdf
    Size 34.1 KB
    Date 19/07/99
    Description
    Battery installation instructions for the APC PowerStack product.
    PowerStack 250, 400 (Sheet) (Version 0)
    Description
    PowerStack Installation and Troubleshooting Guide
    Size pdf
    Size 60.3 KB
    Date 23/04/99
    Description
    PowerStack Installation and Troubleshooting Guide
    PowerStack 250 VA, 450 VA, 120 V (Sheet) (Version 0)
    Description
    PowerStack 250 & 450 120 VAC Installation and Operation Manual
    Size pdf
    Size 121.5 KB
    Date 14/04/99
    Description
    PowerStack 250 & 450 120 VAC Installation and Operation Manual
    Size pdf
    Size 64.2 KB
    Date 23/04/99
    Size pdf
    Size 127 KB
    Date 14/04/99
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA Certified (Version 0)
    Description
    CSA Certified and complies to CSA 107.1
    Size zip
    Size 26.1 KB
    Date 05/01/05
    Description
    CSA Certified and complies to CSA 107.1
    UL Listed (Version 0)
    Description
    UL Listed and complies to UL 1778
    Size zip
    Size 7.9 KB
    Date 05/01/05
    Description
    UL Listed and complies to UL 1778
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /