Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Q-Frame Moulded Case Circuit Breakers
Schneider Eletric

QBL22100

Green premium brand logo Product Logo
Schneider Eletric
QBL22100
Green premium brand logo Product Logo

PowerPact Q - molded case circuit breaker - 2-pole - 10 kA - 240 V - 100 A

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact Q
    trip unit technology
    Thermal-magnetic
    Complementary
    [In] rated current
    100 A
    [Ue] rated operational voltage
    240 V AC
    number of poles
    2
    breaking capacity
    10 kA 240 V AC
    continuous current rating
    80 %
    breaking capacity code
    B
    mounting mode
    Unit mount
    electrical connection
    Lugs load AWG 4...300 kcmil aluminum/copper
    Lugs line AWG 4...300 kcmil aluminum/copper
    magnetic hold current
    1200 A
    magnetic tripping current
    2400 A
    height
    164.34 mm (6.47 in)
    width
    114.30 mm (4.5 in)
    depth
    99.82 mm (3.93 in)
    tightening torque
    247.82 lbf.in (28 N.m) 0.04…0.23 in² (25…150 mm²) AWG 4...300 kcmil)
    Environment
    product certifications
    IEC
    UL listed
    CSA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Square D PowerPact Q-Frame Circuit Breakers Catalog (Version 1.0)
    Description
    This catalog provides information on the catalog numbering system, overcurrent protection, accessories, dimensions, and trip curves for PowerPact™ Q-frame MCCBs and Switches.
    Size pdf
    Size 6.1 MB
    Date 30/03/07
    Description
    This catalog provides information on the catalog numbering system, overcurrent protection, accessories, dimensions, and trip curves for PowerPact™ Q-frame MCCBs and Switches.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Field Testing and Maintenance Guide (Version 1)
    Description
    The maintenance and testing instructions in this document are for use with Micrologic™ trip system, thermal-magnetic, and magnetic-only circuit breakers. Information includes field testing, performance tests, universal test set, UTS UTS3, UTA, full function test kit, hand held test kit, and pocket tester.
    Size pdf
    Size 2.4 MB
    Date 30/08/13
    Description
    The maintenance and testing instructions in this document are for use with Micrologic™ trip system, thermal-magnetic, and magnetic-only circuit breakers. Information includes field testing, performance tests, universal test set, UTS UTS3, UTA, full function test kit, hand held test kit, and pocket tester.
    Powerpact® QB, QD, QG and QJ Molded Case Circuit Breakers and Automatic Switches (Version 2)
    Description
    This bulletin provides information on installation, operation and troubleshooting for PowerPact™ QB, QD, QG, and QJ MCCBs and Automatic Switches.
    Size pdf
    Size 484.6 KB
    Date 01/11/12
    Description
    This bulletin provides information on installation, operation and troubleshooting for PowerPact™ QB, QD, QG, and QJ MCCBs and Automatic Switches.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Powerpact™ Q-Frame Circuit Breakers (Version 1.0)
    Description
    This document outlines customer benefits and specifications for Powerpact™ Q-Frame Circuit Breakers in Panelboards.
    Size pdf
    Size 55.3 KB
    Date 01/01/03
    Description
    This document outlines customer benefits and specifications for Powerpact™ Q-Frame Circuit Breakers in Panelboards.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.3 MB
    Date 10/06/16
    Files in document
    dwg
    288.1 KB
    dxf
    889.7 KB
    pdf
    118.3 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 01/02/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact Q - molded case circuit breaker - 2-pole - 10 kA - 240 V - 100 A
    Description
    PowerPact Q - molded case circuit breaker - 2-pole - 10 kA - 240 V - 100 A
    Size pdf
    Size 195.3 KB
    Date 22/11/19
    Description
    PowerPact Q - molded case circuit breaker - 2-pole - 10 kA - 240 V - 100 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact Q - molded case circuit breaker - 2-pole - 10 kA - 240 V - 100 A
    Description
    PowerPact Q - molded case circuit breaker - 2-pole - 10 kA - 240 V - 100 A
    Size pdf
    Size 195.3 KB
    Date 22/11/19
    Description
    PowerPact Q - molded case circuit breaker - 2-pole - 10 kA - 240 V - 100 A
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 42.7 KB
    Date 09/09/08
    Size pdf
    Size 42.8 KB
    Date 09/09/08
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact Q - molded case circuit breaker - 2-pole - 10 kA - 240 V - 100 A
    Description
    PowerPact Q - molded case circuit breaker - 2-pole - 10 kA - 240 V - 100 A
    Size pdf
    Size 195.3 KB
    Date 22/11/19
    Description
    PowerPact Q - molded case circuit breaker - 2-pole - 10 kA - 240 V - 100 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /