Roll over image to zoom in




+ 2
LOADCENTRE COVER QO
QOC42US
Cover type:
Number of spaces:
QO Load center provides superior performance and durability
Flush or surface mount covers are available in gray and white
Compatible with any Square D™ QO Circuit Breaker
The fully distributed neutral bar allows for QO™ plug-on neutral circuit breakers in any space
Complies with UL 67 listed, CSA, and IEC standards
Environmental Data
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
41
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No