Roll over image to zoom in

S29450
Can be used as a aux or alarm switch
Compatible with PowerPacT M/P/R circuit breakers
Complies with UL and CSA standards
Accepts 3/16 or 3/8 in. lock shackle
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
16
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No