Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Schneider Eletric

View all ConneXium

TCSECU3M3M2S4

Schneider Eletric
View all ConneXium
TCSECU3M3M2S4

Ethernet ConneXium cable - shielded twisted pair - 2 x rugged RJ45 - UL - 2 m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    ConneXium
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connecting cable
    product or component type
    Shielded twisted pair straight cable
    accessory / separate part destination
    Ethernet network
    cable length
    6.56 ft (2 m)
    Complementary
    transmission support medium
    Twisted shielded pairs cable
    communication network category
    5e
    AWG gauge
    AWG 24
    electrical connection
    2 connectors, RJ45 straight 8
    marking
    UL
    cover material
    PVC
    Environment
    IP degree of protection
    IP20
    standards
    EN 50173 class D
    EIA/TIA-568 category CAT 5E
    IEC 11801 class D
    CMG FT4
    UL 444
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Industrial Ethernet (Version 4.0)
    Date 03/07/19
    Size 4.3 MB
    Ethernet Industriel (Version 4.0)
    Date 03/07/19
    Size 3.8 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 22/08/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /