Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys VLS
Schneider Eletric

VLS1NR2

Schneider Eletric
VLS1NR2

TeSys VLS - add. neutral block - 63 A to 125 A - size 2 (70mm) - DIN mount.

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    device short name
    VLS1N
    product or component type
    Additional neutral block
    performance level
    High performance
    poles description
    1N
    contacts type and composition
    Without
    range compatibility
    TeSys VARIO LS VLS3P
    TeSys VARIO LS VLS1P
    TeSys VARIO LS VLSA
    TeSys VARIO LS VLS1G
    network type
    AC
    network frequency
    50/60 Hz
    Complementary
    mounting location
    Right
    Left
    Main device mounting mode
    DIN rail
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    125 A 131 °F (55 °C)
    [Ithe] conventional enclosed thermal current
    125 A
    connections - terminals
    screw clamp terminals 0.08 in² (50 mm²) solid
    screw clamp terminals 0.11 in² (70 mm²) flexible - without cable end
    tightening torque
    44.25…53.10 lbf.in (5…6 N.m) screw clamp terminals
    height
    3.94 in (100 mm)
    width
    0.91 in (23 mm)
    depth
    1.73 in (43.9 mm)
    net weight
    0.24 lb(US) (0.11 kg)
    colour
    Grey
    Environment
    standards
    UL98
    IEC 60947-3
    CSA C22.2 No 4
    product certifications
    GL
    IP degree of protection
    IP20 IEC 60529
    mechanical robustness
    Vibrations 2...100 Hz Fc 0.7 g) IEC 60068-2-6
    Shocks 11 ms Ea 15 gn) IEC 60068-2-27
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    fire resistance
    1760 °F (960 °C) IEC 60695-2-11
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • Documents

    Language
    • English
    • Spanish
    • French
    • Italian
    Catalogue
    Date
    Size
    Add to My Documents
    TeSys VLS Disconnect Switches (Version 1.0)
    Date 01/05/17
    Size 13.2 MB
    CAD
    Date
    Size
    Add to My Documents
    VLS1NR2 3D Model (Version 1.0)
    Date 09/11/17
    Size 169.6 KB
    Date 09/11/17
    Size 331.5 KB
    NEUTRAL TERMINAL (Version 1.0)
    Date 30/01/17
    Size 6.6 KB
    Date 30/01/17
    Size 69.2 KB
    Date 30/01/17
    Size 259.9 KB
    Date 30/01/17
    Size 7.2 KB
    Brochure
    Date
    Size
    Add to My Documents
    TeSys VLS Sectionneurs UL98 et UL60947-4-1 (Version 1.0)
    TeSys VLS UL98 and UL60947-4-1 (Version 1.0)
    Date 01/05/17
    Size 1.5 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Add-on blocks and accessories for VLS series (Version 01)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /