Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys VLS
Schneider Eletric

VLS1P100D2S

Schneider Eletric
VLS1P100D2S

TeSys VLS - additional pole - 100 A - door - size 2

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    device short name
    VLS1P
    product or component type
    Additional pole
    performance level
    High performance
    poles description
    1P
    contacts type and composition
    1 NO
    contact operation
    Simultaneous
    range compatibility
    TeSys VARIO LS VLS3P
    network type
    AC
    network frequency
    50/60 Hz
    suitability for isolation
    Yes
    Complementary
    mounting location
    Left
    Right
    mounting support
    Door
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    100 A 131 °F (55 °C)
    [Ithe] conventional enclosed thermal current
    100 A
    [Ie] rated operational current
    47 A AC-23A Ue: 690 V
    100 A Ue: 600 V UL98
    100 A AC-21A Ue: 400 V
    100 A AC-21A Ue: 500 V
    100 A AC-21A Ue: 690 V
    100 A AC-22A Ue: 400 V
    100 A AC-22A Ue: 500 V
    100 A AC-22A Ue: 690 V
    100 A AC-23A Ue: 400 V
    80 A AC-23A Ue: 500 V
    rated operational power in W
    45 kW 500 V AC-23A)
    45 kW 690 V AC-23A)
    55 kW 400 V AC-23A)
    intermittent duty class
    Class 120 - 60 %
    Making capacity ( I Rms)
    150 A 690 V AC-21A
    300 A 690 V AC-22A
    1000 A 690 V AC-23A
    [Icm] rated short-circuit making capacity
    3550 A 690 V
    [Icw] rated short-time withstand Rms current
    2500 A 690 V 1 s
    rated conditional short-circuit current
    50 kA 400 V 100 A gG
    breaking capacity
    150 A 690 V AC-21A)
    300 A 690 V AC-22A)
    800 A 690 V AC-23A)
    mechanical durability
    30000 cycles
    electrical durability
    30000 cycles AC-21
    connections - terminals
    Power circuit screw clamp terminals 0.08 in² (50 mm²) solid
    Power circuit screw clamp terminals 0.11 in² (70 mm²) flexible - without cable end
    tightening torque
    Power circuit 44.25…53.10 lbf.in (5…6 N.m) screw clamp terminals
    height
    3.94 in (100 mm)
    width
    0.91 in (23 mm)
    depth
    1.73 in (43.9 mm)
    net weight
    0.24 lb(US) (0.11 kg)
    colour
    Grey
    Environment
    standards
    UL98
    IEC 60947-3
    CSA C22.2 No 4
    product certifications
    GL
    IP degree of protection
    IP20 IEC 60529
    mechanical robustness
    Vibrations 2...100 Hz Fc 0.7 g) IEC 60068-2-6
    Shocks 11 ms Ea 15 gn) IEC 60068-2-27
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    fire resistance
    1760 °F (960 °C) IEC 60695-2-11
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • Documents

    Language
    • English
    • Spanish
    • French
    • Italian
    Catalogue
    Date
    Size
    Add to My Documents
    TeSys VLS Disconnect Switches (Version 1.0)
    Date 01/05/17
    Size 13.2 MB
    CAD
    Date
    Size
    Add to My Documents
    VLS1P100D2S 3D Model (Version 1.0)
    Date 09/11/17
    Size 65.5 KB
    Date 09/11/17
    Size 380.2 KB
    4TH AUX POLE FOR GA C VERSION (Version 1.0)
    Date 27/01/17
    Size 5.5 KB
    Date 27/01/17
    Size 65.7 KB
    Date 27/01/17
    Size 243.2 KB
    Date 27/01/17
    Size 6.6 KB
    Brochure
    Date
    Size
    Add to My Documents
    TeSys VLS Sectionneurs UL98 et UL60947-4-1 (Version 1.0)
    TeSys VLS UL98 and UL60947-4-1 (Version 1.0)
    Date 01/05/17
    Size 1.5 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Add-on blocks and accessories for VLS series (Version 01)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 22/10/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 22/10/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 22/10/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /