Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

WISER ENERGY DISAGGREGATION SOLAR CTS

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Wiser
    product or component type
    Monitoring unit
    input type
    Current transformer
    Complementary
    height
    50.80 mm (2 in)
    width
    85.72 mm (3.375 in)
    depth
    19.05 mm (0.75 in)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /