Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Magelis XBT GT
Schneider Eletric

XBTGT4340

Green premium brand logo
Schneider Eletric
XBTGT4340
Green premium brand logo

advanced touchscreen panel - 320 x2 40 pixels QVGA - 7.5" - 24 V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis XBTGT
    product or component type
    Advanced touchscreen panel
    display type
    Backlit colour TFT LCD
    display colour
    65536 colours
    display resolution
    640 x 480 pixels VGA
    display size
    7.5 inch
    software type
    Configuration software
    software designation
    Vijeo Designer
    operating system
    Magelis
    processor name
    CPU RISC
    processor frequency
    266 MHz
    memory description
    512 kB SRAM back up of data lithium battery
    32 MB flash EPROM application memory
    integrated connection type
    RJ45 COM2 serial link RS485 <= 187.5 kbit/s Siemens MPI (187.5 kbits/s)
    male SUB-D 9 COM1 serial link RS232C/RS422/RS485 <= 115.2 kbits/s
    removable screw terminal block power supply
    RJ45 Ethernet TCP/IP
    3 removable screw terminal block digital output
    removable screw terminal block audio output
    removable screw terminal block digital input
    USB type A master port (V1.1)
    mini-jack audio input
    RCA composite video input (NTSC/PAL)
    resistance to electrostatic discharge
    6 kV IEC 61000-4-2 level 3
    cut-out dimensions
    204.5 (+ 1/- 0) x 159.5 (+ 1/- 0) mm
    Complementary
    touch sensitive zone
    1024 x 1024
    touch panel
    Analogue
    backlight lifespan
    54000 hours
    brightness
    8 levels via touch panel
    contrast
    8 levels via touch panel
    character font
    Chinese (simplified Chinese)
    Taiwanese (traditional Chinese)
    ASCII (European characters)
    Japanese (ANK, Kanji)
    Korean
    [Us] rated supply voltage
    24 V DC
    supply
    External source
    supply voltage limits
    19.2…28.8 V
    inrush current
    30 A
    power consumption in W
    28 W
    local signalling
    Normal operation or backlighting faulty 1 LED green or orange)
    number of pages
    Limited by internal memory capacity
    downloadable protocols
    Telemecanique Modicon FIPWAY
    Telemecanique Modicon Modbus Plus
    Telemecanique Modicon Modbus TCP
    Telemecanique Modicon Modbus
    Mitsubishi Melsec third party protocols
    Omron Sysmac third party protocols
    Rockwell Automation Allen-Bradley third party protocols
    Siemens Simatic third party protocols
    Telemecanique Modicon Uni-TE
    realtime clock
    Built-in
    data storage equipment
    1 Compact Flash card >= 1 GB
    use of slot
    For 1 fieldbus communication card (Device Net, Profibus DP)
    port Ethernet
    10BASE-T/100BASE-TX
    product mounting
    Flush mounting
    fixing mode
    By 4 spring clips
    By 4 screw clamps
    front material
    Aluminium alloy
    enclosure material
    PPT
    marking
    CE
    width
    8.46 in (215 mm)
    height
    6.69 in (170 mm)
    depth
    2.36 in (60 mm)
    net weight
    3.97 lb(US) (1.8 kg)
    Environment
    immunity to microbreaks
    10 ms
    standards
    EN 61131-2
    FCC Class A
    CSA C22.2 No 14
    UL 1604
    UL 508
    IEC 61000-6-2
    product certifications
    UL Class 1 Division 2 T5
    UL Class 1 Division 2 T4A
    CSA Class 1 Division 2 T5
    ATEX zone 2/22
    C-Tick
    CULus
    CSA Class 1 Division 2 T4A
    ambient air temperature for operation
    32…122 °F (0…50 °C)
    ambient air temperature for storage
    -4…140 °F (-20…60 °C)
    relative humidity
    10…90 % without condensation
    operating altitude
    < 2000 m
    IP degree of protection
    IP20 IEC 60529 rear panel)
    IP65 IEC 60529 front panel)
    NEMA degree of protection
    NEMA 4X front panel (indoor use)
    shock resistance
    15 gn 11 ms IEC 60068-2-27
    vibration resistance
    1 gn 9…150 Hz)IEC 60068-2-6
    3.5 mm 5…9 Hz)IEC 60068-2-6
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) IEC 61000-4-3
    resistance to fast transients
    2 kV IEC 61000-4-4 level 3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages15
    • English12
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.4 MB
    Date 12/03/17
    Size pdf
    Size 2.7 MB
    Date 11/04/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    Magelis XBTGT, XBTGK HMI Controller, Programming Guide (Version 07)
    Description
    The purpose of this document is to: - show you how to program and operate your XBT GT/GK HMI Controller, - help you to understand how to program your XBT GT/GK HMI Controller functions, - help you to become familiar with the XBT GT/GK HMI Controller functions.
    Size pdf
    Size 2.1 MB
    Date 01/12/16
    Description
    The purpose of this document is to: - show you how to program and operate your XBT GT/GK HMI Controller, - help you to understand how to program your XBT GT/GK HMI Controller functions, - help you to become familiar with the XBT GT/GK HMI Controller functions.
    Magelis XBT GT, XBT GK, XBT GH, Hardware Guide (Version 19)
    Description
    This manual describes how to use the Magelis XBT GT, XBT GK, and XBT GH devices.
    Size pdf
    Size 9.7 MB
    Date 01/10/16
    Description
    This manual describes how to use the Magelis XBT GT, XBT GK, and XBT GH devices.
    Magelis XBT GT, XBT GK, XBT GH, Guide de référence du matériel (Version 19)
    Description
    Ce manuel explique comment utiliser les équipements Magelis XBT GT, XBT GK et XBT GH.
    Size pdf
    Size 8.6 MB
    Date 01/01/17
    Description
    Ce manuel explique comment utiliser les équipements Magelis XBT GT, XBT GK et XBT GH.
    Magelis XBTGT, XBTGK HMI Controller, Guide de programmation (Version 07)
    Description
    Les objectifs de ce document sont les suivants : - vous expliquer comment programmer et utiliser votre contrôleur Contrôleur d'IHM XBT GT/GK ; - vous montrer comment programmer les fonctions de votre contrôleur Contrôleur d'IHM XBT GT/GK ; - vous familiariser avec les fonctions de votre Contrôleur d'IHM XBT GT/GK.
    Size pdf
    Size 2.3 MB
    Date 01/12/16
    Description
    Les objectifs de ce document sont les suivants : - vous expliquer comment programmer et utiliser votre contrôleur Contrôleur d'IHM XBT GT/GK ; - vous montrer comment programmer les fonctions de votre contrôleur Contrôleur d'IHM XBT GT/GK ; - vous familiariser avec les fonctions de votre Contrôleur d'IHM XBT GT/GK.
    CAD
    Format
    Size
    Date
    Add to My Documents
    TERMINAL TOUCH 7"5 TFT COLOR HIGH END (Version 1.0)
    Files in document
    dwg
    346.3 KB
    pdf
    38.8 KB
    dxf
    2.1 MB
    dwf
    20.5 KB
    Size zip
    Size 2.5 MB
    Date 07/07/17
    Files in document
    dwg
    346.3 KB
    pdf
    38.8 KB
    dxf
    2.1 MB
    dwf
    20.5 KB
    CAD for XBTGT4340: advanced touchscreen panel - 320 x2 40 pixels QVGA - 7.5" - 24 V (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XBTGT4340: advanced touchscreen panel - 320 x2 40 pixels QVGA - 7.5" - 24 V (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    How to Install Magelis Operator Terminals for Merchant Navies Applications, Instruction Sheet (Version 06)
    Description
    This document describes the proper procedures for installing Magelis operator terminals for Merchant Navies applications.
    Size pdf
    Size 58.6 KB
    Date 01/12/12
    Description
    This document describes the proper procedures for installing Magelis operator terminals for Merchant Navies applications.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    advanced touchscreen panel - 320 x2 40 pixels QVGA - 7.5" - 24 V
    Description
    advanced touchscreen panel - 320 x2 40 pixels QVGA - 7.5" - 24 V
    Size pdf
    Size 195.3 KB
    Date 19/11/19
    Description
    advanced touchscreen panel - 320 x2 40 pixels QVGA - 7.5" - 24 V
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    advanced touchscreen panel - 320 x2 40 pixels QVGA - 7.5" - 24 V
    Description
    advanced touchscreen panel - 320 x2 40 pixels QVGA - 7.5" - 24 V
    Size pdf
    Size 195.3 KB
    Date 19/11/19
    Description
    advanced touchscreen panel - 320 x2 40 pixels QVGA - 7.5" - 24 V
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    advanced touchscreen panel - 320 x2 40 pixels QVGA - 7.5" - 24 V
    Description
    advanced touchscreen panel - 320 x2 40 pixels QVGA - 7.5" - 24 V
    Size pdf
    Size 195.3 KB
    Date 19/11/19
    Description
    advanced touchscreen panel - 320 x2 40 pixels QVGA - 7.5" - 24 V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /