Skip To Main Content
Canada
Our Brands
Item count in cart is
0
My Products
Item count in cart is
0
My Documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorized partners only)
Log in
Create account
Read more
benefits
0
item count of documents is
Cancel
Main Menu
Products
Main Menu
Software
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
Canada
Our Brands
My Products
Item count in cart is
0
My Documents
Item count in cart is
0
Login/Register
opens in new Window
User name
Logout
Welcome to the Schneider Electric Website
Welcome to our website.
Stay on this website
Select your location
Roll over image to zoom in
CLEAR STEADY LENS INTEGRAL LED 24VAC/DC
XVEC2B7
Discontinued on:
Jun 30, 2015
End-of-service on:
Dec 31, 2015
Recommended replacement(s)
XVEC2B7 is replaced by the following product range:
Harmony
XVU
Ø 60 mm modular tower lights
Products: 37
Or
XVEC2B7 is replaced by:
1×
Modular tower light, Harmony XVU, illuminated LED units, white, 60mm, steady, IP65, 24V AC DC
XVUC27
XVEC2B7 is replaced by the following product range: