Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XVS
Schneider Eletric

XVS14BMW

Schneider Eletric
XVS14BMW

Multi-sound Siren

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVS
    product or component type
    Multisound siren
    device short name
    XVS
    Complementary
    colour
    White
    material
    ASA (Acrylonitrile Styrene Acrylate) front
    ASA (Acrylonitrile Styrene Acrylate) back
    PC (polycarbonate) back cover
    net weight
    2.20 lb(US) (1 kg)
    marking
    CE
    mounting support
    Bracket
    fixing mode
    3 holes Ø 9 mm
    [Uimp] rated impulse withstand voltage
    0.8 kV
    current consumption
    350 mA 24 V
    250 mA 12 V
    electrical connection
    Cable 0.26…0.33 in (6.5…8.5 mm), 0.00 in² (0.33 mm²) / AWG AWG 22 signalling circuit)
    Cable 0.26…0.33 in (6.5…8.5 mm), 0.00 in² (0.52 mm²) / AWG AWG 20 power circuit)
    width
    5.51 in (140 mm)
    height
    4.49 in (114 mm)
    depth
    8.78 in (223 mm)
    Environment
    signalling type
    43 tones siren
    standards
    EN 61000-6-2
    EN 55014-2
    EN 55022
    EN 61000-6-3
    product certifications
    UL
    protective treatment
    TC
    ambient air temperature for storage
    -31…158 °F (-35…70 °C)
    ambient air temperature for operation
    14…122 °F (-10…50 °C)
    overvoltage category
    Class II EN/IEC 61140
    IP degree of protection
    IP53 EN/IEC 60529
    [Us] rated supply voltage
    12 V DC
    24 V DC
    noise level
    0…105 dB continuous or intermittent tone)1 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Tower Lights and Beacons (Version 1.0)
    Date 20/12/10
    Size 11 MB
    CAD
    Date
    Size
    Add to My Documents
    MULTI-SOUND SIREN (Version 1.0)
    Date 05/02/18
    Size 27.3 KB
    Date 05/02/18
    Size 520.5 KB
    Date 05/02/18
    Size 3 MB
    Date 05/02/18
    Size 49.5 KB
    Certificate
    Date
    Size
    Add to My Documents
    XVS Sirens (Version 1.0)
    Date 14/10/10
    Size 73.4 KB
    XVS14BMW Siren (Version 1.0)
    Date 07/08/12
    Size 88.7 KB
    XV Illuminated beacons and indicating banks, Sirens (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XVS14BMW Multisound siren (Version 01)
    Date 01/07/08
    Size 366.5 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XVS14BMW, XVS14GMW, XVS14MMW sirens (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 22/09/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 22/09/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 22/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Siren
    Dimensions



Compare products: /