Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Schneider Eletric

View all Osisonic

XX2V3A1NKM12JZ6

Schneider Eletric
View all Osisonic
XX2V3A1NKM12JZ6

ULTRASONIC DUAL LEVEL SENSOR - Sn = 8m - 2 NO - 4 wires

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor
    series name
    General purpose
    sensor name
    XX2
    sensor design
    Cylindrical M30
    detection system
    Diffuse
    [Sn] nominal sensing distance
    26.25 ft (8 m) adjustable with teach push-button
    material
    Plastic
    type of output signal
    Discrete
    discrete output function
    2 NO
    wiring technique
    4-wire
    discrete output type
    PNP
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    electrical connection
    Male connector M12 4 pins
    product specific application
    For 2 levels monitoring
    [Sd] sensing range
    0.98…26.25 ft (0.3…8 m)
    beam angle
    16 °
    IP degree of protection
    IP67 IEC 60529
    Complementary
    enclosure material
    ULTEM
    front material
    Silicone
    thread type
    M30 x 1.5
    supply voltage limits
    10…28 V DC
    function available
    Without synchronisation mode
    [Sa] assured operating distance
    0.98…26.25 ft (0.3…8 m) teach mode)
    maximum differential travel
    0.50 in (12.7 mm)
    blind zone
    0.00…11.81 in (0…300 mm)
    transmission frequency
    75 kHz
    repeat accuracy
    2.54 %
    deviation angle from 90° of object to be detected
    -5…5 °
    minimum size of detected object
    Cylinder diameter 50.8 mm 15.52 ft (4.732 m)
    status LED
    Output state 1 LED green/red (flashing))
    Setting-up assistance 1 LED green/red (flashing))
    Distance indication 1 LED yellow)
    current consumption
    100 mA
    maximum switching current
    100 mA overload and short-circuit protection
    maximum voltage drop
    1 V
    maximum delay first up
    1000 ms
    maximum delay response
    150 ms
    maximum delay recovery
    1000 ms
    marking
    CE
    threaded length
    2.53 in (64.3 mm)
    height
    1.73 in (44 mm)
    width
    1.73 in (44 mm)
    depth
    4.65 in (118 mm)
    net weight
    0.24 lb(US) (0.11 kg)
    Environment
    standards
    IEC 60947-5-2
    product certifications
    CCSAus
    UL
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    ambient air temperature for storage
    14…176 °F (-10…80 °C)
    vibration resistance
    +/-1 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    30 gn in all 3 axes 11 ms IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) level 3 IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 IEC 61000-4-4
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XX2/5/6/7/8/9/A/B/R/S/T/V... ultrasonic proximity switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 18/08/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /