Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Osisonic
Schneider Eletric

XX918A3F1M12

Green premium brand logo
Schneider Eletric
XX918A3F1M12
Green premium brand logo

ultrasonic sensor cylindrical M18 - Sn 0.5 m - 0..10 V - M12 connector

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor
    series name
    General purpose
    sensor name
    XX9
    sensor design
    Cylindrical M18
    detection system
    Diffuse
    [Sn] nominal sensing distance
    1.64 ft (0.5 m) adjustable with remote teach push-button
    material
    Plastic
    type of output signal
    Analogue
    wiring technique
    4-wire
    analogue output function
    0...10 V
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    electrical connection
    Male connector M12 4 pins
    [Sd] sensing range
    0.17…1.67 ft (0.051…0.508 m)
    beam angle
    6 °
    IP degree of protection
    IP67 IEC 60529
    Complementary
    enclosure material
    Valox
    front material
    Epoxy
    thread type
    M18 x 1
    supply voltage limits
    10…28 V DC
    [Sa] assured operating distance
    0.17…1.67 ft (0.051…0.508 m) teach mode)
    blind zone
    0.00…2.01 in (0…51 mm)
    transmission frequency
    300 kHz
    repeat accuracy
    1.27 %
    deviation angle from 90° of object to be detected
    -7…7 °
    minimum size of detected object
    Cylinder diameter 1.6 mm
    status LED
    Setting-up assistance 1 LED dual colour)
    Supply on 1 LED green)
    Output state 1 LED yellow)
    current consumption
    40 mA
    maximum switching capacity
    >= 1 kOhm overload and short-circuit protection
    maximum voltage drop
    1 V
    setting-up
    Slope selection using teach button
    maximum delay first up
    100 ms
    maximum delay response
    25 ms
    maximum delay recovery
    25 ms
    marking
    CE
    threaded length
    1.69 in (43 mm)
    height
    0.71 in (18 mm)
    width
    0.71 in (18 mm)
    depth
    3.11 in (79 mm)
    net weight
    0.07 lb(US) (0.033 kg)
    Environment
    standards
    IEC 60947-5-2
    product certifications
    UL
    CCSAus
    ambient air temperature for operation
    -4…149 °F (-20…65 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    vibration resistance
    +/-1 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    30 gn in all 3 axes 11 ms IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) level 3 IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 IEC 61000-4-4
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French4
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Ultrasonic sensors XX range (Version 1.0)
    Description
    Presentation of the range, references, characteristics, detection curves, connection, dimensions and setting-up.
    Size pdf
    Size 11.3 MB
    Date 18/10/19
    Description
    Presentation of the range, references, characteristics, detection curves, connection, dimensions and setting-up.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XX918A3F1M12: ultrasonic sensor cylindrical M18 - Sn 0.5 m - 0..10 V - M12 connector (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XX918A3F1M12: ultrasonic sensor cylindrical M18 - Sn 0.5 m - 0..10 V - M12 connector (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XX918A3F1M12: ultrasonic sensor cylindrical M18 - Sn 0.5 m - 0..10 V - M12 connector (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XX918A3F1M12: ultrasonic sensor cylindrical M18 - Sn 0.5 m - 0..10 V - M12 connector (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XX918A3..M12, XX9V1A1..M12 Ultrasonic Application sensors with analogue output signal 0-10 V or 4-20 mA (Version 00)
    Description
    XX918A3..M12, XX9V1A1..M12 Ultrasonic Application sensors with analogue output signal 0-10 V or 4-20 mA
    Size pdf
    Size 343.7 KB
    Date 01/05/08
    Description
    XX918A3..M12, XX9V1A1..M12 Ultrasonic Application sensors with analogue output signal 0-10 V or 4-20 mA
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 220.6 KB
    Date 13/03/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ultrasonic sensor cylindrical M18 - Sn 0.5 m - 0..10 V - M12 connector
    Description
    ultrasonic sensor cylindrical M18 - Sn 0.5 m - 0..10 V - M12 connector
    Size pdf
    Size 195.3 KB
    Date 22/11/19
    Description
    ultrasonic sensor cylindrical M18 - Sn 0.5 m - 0..10 V - M12 connector
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 278.5 KB
    Date 01/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ultrasonic sensor cylindrical M18 - Sn 0.5 m - 0..10 V - M12 connector
    Description
    ultrasonic sensor cylindrical M18 - Sn 0.5 m - 0..10 V - M12 connector
    Size pdf
    Size 195.3 KB
    Date 22/11/19
    Description
    ultrasonic sensor cylindrical M18 - Sn 0.5 m - 0..10 V - M12 connector
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /