Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Osisonic
Schneider Eletric

XX930A1A6M12

Green premium brand logo
Schneider Eletric
XX930A1A6M12
Green premium brand logo

Ultrasonic Sensor 30mm Analog + options

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor
    sensor name
    XX9
    material
    PBT (polybutylene terephthalate)
    sensor design
    Ø 30 mm
    product specific application
    Analog output
    type of output signal
    Analogue
    wiring technique
    4 wires
    [Us] rated supply voltage
    15...24 V DC reverse polarity protection
    electrical connection
    1 male connector M12 4 pins
    [Sd] sensing range
    0.17…0.33 ft (0.051…0.1 m)
    beam angle
    10 °
    IP degree of protection
    IP67 IEC 60529
    Complementary
    enclosure material
    ULTEM
    front material
    Silicone
    ISO thread
    M30 x 1.5
    supply voltage limits
    10…28 V DC
    analogue output range
    4...20 mA direct
    [Sn] nominal sensing distance
    3.28 ft (1 m)
    type of sensing window
    Adjustable
    [Sa] assured operating distance
    0.17…3.25 ft (0.051…0.991 m) teach mode)
    maximum differential travel
    0.10 in (2.5 mm)
    blind zone
    2.01 in (51 mm)
    transmission frequency
    200 kHz
    repeat accuracy
    0.9 %
    deviation angle from 90° of object to be detected
    -8…8 °
    minimum size of detected object
    Cylinder diameter 1.6 mm - up to 635 mm sensing distance
    status LED
    Output state 2 LEDs green/red (flashing))
    Setting-up assistance 2 LEDs green/red (flashing))
    Distance indication 2 LEDs yellow)
    current consumption
    100 mA
    maximum switching current
    100 mA overload and short-circuit protection
    maximum switching capacity
    10...500 Ohm overload and short-circuit protection
    maximum delay first up
    1200 ms
    maximum delay response
    25 ms
    maximum delay recovery
    1000 ms
    marking
    CE
    height
    1.18 in (30 mm)
    width
    1.18 in (30 mm)
    depth
    1.18 in (30 mm)
    length
    3.78 in (96 mm)
    CAD overall height
    3.78 in (95.99 mm)
    CAD overall width
    1.35 in (34.17 mm)
    CAD overall depth
    1.35 in (34.17 mm)
    net weight
    0.20 lb(US) (0.09 kg)
    Environment
    standards
    IEC 60947-5-2
    product certifications
    UL
    NEMA degree of protection
    NEMA 4X indoor use only)
    ambient air temperature for operation
    32…122 °F (0…50 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    vibration resistance
    +/-1 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    30 gn in all 3 axes 11 ms IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) level 3 IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 IEC 61000-4-4
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XX930A1A6M12: Ultrasonic Sensor 30mm Analog + options (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XX930A1A6M12: Ultrasonic Sensor 30mm Analog + options (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 220.6 KB
    Date 13/03/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultrasonic Sensor 30mm Analog + options
    Description
    Ultrasonic Sensor 30mm Analog + options
    Size pdf
    Size 195.3 KB
    Date 22/11/19
    Description
    Ultrasonic Sensor 30mm Analog + options
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 278.5 KB
    Date 01/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultrasonic Sensor 30mm Analog + options
    Description
    Ultrasonic Sensor 30mm Analog + options
    Size pdf
    Size 195.3 KB
    Date 22/11/19
    Description
    Ultrasonic Sensor 30mm Analog + options
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /