Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Schneider Eletric

View all Osisonic

XX9D1A1C2M12

Schneider Eletric
View all Osisonic
XX9D1A1C2M12

ultrasonic sensor 80x80 - Sn 1 m - 4..20 mA - M12 connector

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor
    series name
    General purpose
    sensor name
    XX9
    sensor design
    Flat form 80 x 80 x 34
    detection system
    Diffuse
    [Sn] nominal sensing distance
    3.28 ft (1 m) adjustable with remote teach push-button
    material
    Plastic
    type of output signal
    Analogue
    wiring technique
    4-wire
    analogue output function
    4...20 mA
    [Us] rated supply voltage
    15...24 V DC reverse polarity protection
    electrical connection
    Male connector M12 4 pins
    [Sd] sensing range
    0.33…3.28 ft (0.1…1 m)
    beam angle
    7 °
    IP degree of protection
    IP67 IEC 60529
    Complementary
    enclosure material
    Valox
    front material
    Epoxy
    thread type
    M30 x 1.5
    supply voltage limits
    10…28 V DC
    [Sa] assured operating distance
    0.33…3.28 ft (0.1…1 m) teach mode)
    blind zone
    0.00…3.94 in (0…100 mm)
    transmission frequency
    180 kHz
    repeat accuracy
    0.9 %
    deviation angle from 90° of object to be detected
    -5…5 °
    minimum size of detected object
    Cylinder diameter 50.8 mm 3.28 ft (1 m)
    status LED
    Setting-up assistance 1 LED dual colour)
    Supply on 1 LED green)
    Output state 1 LED yellow)
    current consumption
    60 mA
    maximum switching capacity
    350 Ohm overload and short-circuit protection
    setting-up
    Slope selection using teach button
    maximum delay first up
    1200 ms
    maximum delay response
    250 ms
    maximum delay recovery
    250 ms
    marking
    CE
    net weight
    0.66 lb(US) (0.3 kg)
    Environment
    standards
    IEC 60947-5-2
    product certifications
    CCSAus
    UL
    ambient air temperature for operation
    32…158 °F (0…70 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    vibration resistance
    +/-1 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    30 gn in all 3 axes 11 ms IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) level 3 IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 IEC 61000-4-4
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    CAD
    Date
    Size
    Add to My Documents
    CAD for XX9D1A1C2M12: ultrasonic sensor 80x80 - Sn 1 m - 4..20 mA - M12 connector (Version 1.0)
    CAD file (on TraceParts) for XX9D1A1C2M12: ultrasonic sensor 80x80 - Sn 1 m - 4..20 mA - M12 connector (Version 2.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XX9V3A1..M12, XX9D1A1..M12 Ultrasonic Application sensors with analogue output signal 0-10 V or 4-20 mA (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XX2/5/6/7/8/9/A/B/R/S/T/V... ultrasonic proximity switches - EU declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XX..., SC..., VM... and SM... Ultrasonic sensors, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 18/08/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XX518A3PAL2 Ultrasonic Sensor, Product Environmental Profile (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 18/08/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /