Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Schneider Eletric

View all Osisonic

XX9V3A1H3M12J91

Schneider Eletric
View all Osisonic
XX9V3A1H3M12J91

VIRTU30,0.5-4.5V ANALOG-AUTOMATION SENSOR

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor
    series name
    General purpose
    sensor name
    XX9
    sensor design
    Cylindrical M30
    detection system
    Diffuse
    [Sn] nominal sensing distance
    3.28 ft (1 m) adjustable with remote teach push-button
    material
    Plastic
    type of output signal
    Analogue
    wiring technique
    4-wire
    analogue output function
    4...20 mA
    [Us] rated supply voltage
    15...24 V DC reverse polarity protection
    electrical connection
    Male connector M12 4 pins
    [Sd] sensing range
    0.33…3.28 ft (0.1…1 m)
    beam angle
    7 °
    IP degree of protection
    IP67 IEC 60529
    Complementary
    enclosure material
    Valox
    front material
    Epoxy
    thread type
    M30 x 1.5
    supply voltage limits
    10…28 V DC
    [Sa] assured operating distance
    0.33…3.28 ft (0.1…1 m) teach mode)
    blind zone
    0.00…3.94 in (0…100 mm)
    transmission frequency
    180 kHz
    repeat accuracy
    0.9 %
    deviation angle from 90° of object to be detected
    -5…5 °
    minimum size of detected object
    Cylinder diameter 50.8 mm 3.28 ft (1 m)
    status LED
    Setting-up assistance 1 LED dual colour)
    Supply on 1 LED green)
    Output state 1 LED yellow)
    current consumption
    60 mA
    maximum switching capacity
    350 Ohm overload and short-circuit protection
    setting-up
    Slope selection using teach button
    maximum delay first up
    1200 ms
    maximum delay response
    250 ms
    maximum delay recovery
    250 ms
    marking
    CE
    threaded length
    1.46 in (37 mm)
    height
    3.78 in (96 mm)
    width
    1.18 in (30 mm)
    net weight
    0.20 lb(US) (0.09 kg)
    Environment
    standards
    IEC 60947-5-2
    product certifications
    CCSAus
    UL
    ambient air temperature for operation
    32…158 °F (0…70 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    vibration resistance
    +/-1 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    30 gn in all 3 axes 11 ms IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) level 3 IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 IEC 61000-4-4
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XX2/5/6/7/8/9/A/B/R/S/T/V... ultrasonic proximity switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 18/08/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /