Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Schneider Eletric

View all Osisonic

XXBV3A1PAM12

Schneider Eletric
View all Osisonic
XXBV3A1PAM12

Ultrasonic sensor - M30 - reflex - Sn 1m - NC - M12

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor
    series name
    General purpose
    sensor name
    XXB
    sensor design
    Cylindrical M30
    detection system
    Reflex
    [Sn] nominal sensing distance
    3.28 ft (1 m) adjustable with remote teach push-button
    material
    Plastic
    type of output signal
    Discrete
    discrete output function
    1 NO
    wiring technique
    4-wire
    discrete output type
    PNP
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    electrical connection
    Male connector M12 4 pins
    [Sd] sensing range
    0.00…3.28 ft (0…1 m)
    beam angle
    7 °
    IP degree of protection
    IP67 IEC 60529
    Complementary
    enclosure material
    Valox
    front material
    Epoxy
    thread type
    M30 x 1.5
    supply voltage limits
    10…28 V DC
    [Sa] assured operating distance
    0.00…3.28 ft (0…1 m) teach mode)
    maximum differential travel
    0.10 in (2.5 mm)
    blind zone
    0.00…12.40 in (0…315 mm)
    transmission frequency
    180 kHz
    repeat accuracy
    0.9 %
    deviation angle from 90° of object to be detected
    -7…7 °
    minimum size of detected object
    Cylinder diameter 50.8 mm 3.28 ft (1 m)
    status LED
    Setting-up assistance/supply on/output state 1 LED green/yellow)
    current consumption
    50 mA
    maximum switching current
    100 mA overload and short-circuit protection
    maximum voltage drop
    1.5 V
    switching frequency
    <= 70 Hz
    maximum delay first up
    75 ms
    maximum delay response
    15 ms
    maximum delay recovery
    75 ms
    marking
    CE
    threaded length
    1.46 in (37 mm)
    height
    3.78 in (96 mm)
    width
    1.18 in (30 mm)
    net weight
    0.20 lb(US) (0.09 kg)
    Environment
    standards
    IEC 60947-5-2
    product certifications
    UL
    ambient air temperature for operation
    32…158 °F (0…70 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    vibration resistance
    +/-1 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    30 gn in all 3 axes 11 ms IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) level 3 IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 IEC 61000-4-4
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XXBV3A1PAM12: Ultrasonic sensor - M30 - reflex - Sn 1m - NC - M12 (Version 2.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XXBV3A1PAM12, XXBD1A1PAM12 Ultrasonic Sensor- Reflex mode, Instruction Sheet (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XX2/5/6/7/8/9/A/B/R/S/T/V... ultrasonic proximity switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 18/08/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /