Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Osisonic
Schneider Eletric

XXR12A8KAM8

Green premium brand logo
Schneider Eletric
XXR12A8KAM8
Green premium brand logo

ultrasonic sensor cylindrical M12 - receiver - Sn 0.2 m - 2NO - M8 connector

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor receiver
    series name
    General purpose
    sensor name
    XXR
    sensor design
    Cylindrical M12
    detection system
    Thru beam need a transmitter XXT12A8M12)
    [Sn] nominal sensing distance
    0.66 ft (0.2 m) fixed
    material
    Plastic
    type of output signal
    Discrete
    discrete output function
    2 NO
    wiring technique
    4-wire
    discrete output type
    PNP and NPN
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    electrical connection
    Male connector M8 4 pins
    [Sd] sensing range
    0.00…0.66 ft (0…0.2 m)
    IP degree of protection
    IP67 IEC 60529
    Complementary
    enclosure material
    ULTEM
    front material
    Epoxy
    thread type
    M12 x 1
    supply voltage limits
    10…28 V DC
    [Sa] assured operating distance
    0.00…0.66 ft (0…0.2 m)
    current consumption
    50 mA
    maximum switching current
    100 mA overload and short-circuit protection
    maximum voltage drop
    1 V
    switching frequency
    <= 125 Hz
    maximum delay first up
    100 ms
    maximum delay response
    20 ms
    maximum delay recovery
    4 ms
    marking
    CE
    threaded length
    1.50 in (38 mm)
    height
    0.47 in (12 mm)
    width
    0.47 in (12 mm)
    depth
    1.97 in (50 mm)
    net weight
    0.02 lb(US) (0.011 kg)
    Environment
    standards
    IEC 60947-5-2
    product certifications
    UL
    ambient air temperature for operation
    -4…149 °F (-20…65 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    vibration resistance
    +/-1 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    30 gn in all 3 axes 11 ms IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) level 3 IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 IEC 61000-4-4
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Ultrasonic sensors XX range (Version 1.0)
    Description
    Presentation of the range, references, characteristics, detection curves, connection, dimensions and setting-up.
    Size pdf
    Size 11.3 MB
    Date 18/10/19
    Description
    Presentation of the range, references, characteristics, detection curves, connection, dimensions and setting-up.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 220.6 KB
    Date 13/03/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XXR12A8KAM8_ROHS_DECLARATION
    Description
    XXR12A8KAM8_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 22/11/19
    Description
    XXR12A8KAM8_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 278.5 KB
    Date 01/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XXR12A8KAM8_REACH_DECLARATION
    Description
    XXR12A8KAM8_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 22/11/19
    Description
    XXR12A8KAM8_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /