Our Brands

Select your location

Welcome to the Schneider Electric Website

Welcome to our website.

Experience Altivar Process 6000

A smart, connected drive system that’s designed to enhance your productivity, reduce downtime, and improve your energy management.

This simple, high-performance technology improves your process performance and asset management capability to transform data into valuable and actionable business insights.

  • Services-oriented drives for 0 to 20MW
  • Easy integration in process automation systems
  • Real-time intelligence
  • Multi-level drive suitable for any motor new or existing
Explore ATV6000

Measurable Benefits

Optimize energy usage and reduce consumption up to 30%

ATV6000 controls diverse loads and measures energy consumption, efficiency, and performance accurately.

Boost productivity and availability by up to 20%

ATV6000 offers Best Efficiency Point (BEP) operation, remote communication, and predictive maintenance capabilities.

Reduce downtime by upto 20%

ATV6000 enables complete asset performance management of the drive, motor, and mechanical transmissions (compatible with EcoStruxure Asset Advisor).

Reduce total cost of ownership by 20%

ATV6000 has shown to increase profitability.

Herning Water

Discover how a Danish Utility company experiences the full range of benefits of the Altivar Process including energy savings, asset utilization and process optimization.

First Quantum Minerals Mine

The durable, safe and reliable Altivar Process excels 1400m below ground.

SLCE Watermakers

Altivar Process enables SLCE customers to have high-uptime of equipment and lower manufacturing costs.

ATV6000 Features & Applications

Mining, Metals & Minerals

Material handling, Processing, Grinding

Typical applications: Long-distance conveyor, Slurry pump, SAG/Ball mill, High Pressure Grinding Roller, ID/FD fans, Blast Furnace, Slurry pump etc.

Water & Wastewater

Water extraction, Water transportation, Water treatment

Typical applications: Raw water pump, Lifting station, Blower/compressor, Booster pump, High-pressure pumps, Multi-pump station etc.

Oil & Gas

Upstream, Midstream, Downstream

Typical applications: ESP, Crude oil transfer pump, Pipeline compressor, ID/FD fans, FPSO pumps/compressors, Mixer, Blower etc.

Power Plants

Gas turbine power plants Steam generating boilers, waste incinerators, Fuel handling

Typical applications: Feed water pump, ID/FD fans, Coal mill, Cooling water circulation pump, Fuel gas compressor etc.
<!-- Start SmartBanner configuration --> <meta name="smartbanner:title" content="mySchneider"> <meta name="smartbanner:author" content="Schneider Electric SA"> <meta name="smartbanner:price" content="Free"> <meta name="smartbanner:price-suffix-apple" content=" - On the App Store"> <meta name="smartbanner:price-suffix-google" content=" - Google Play"> <meta name="smartbanner:icon-apple" content="//lh3.googleusercontent.com/lAVirntKlp63vbntUZvOkMvZI8fE4rIoA5Lwif9M09VxzFhcWE21sTDYqJqOqIPqg4m4=w300-rw"> <meta name="smartbanner:icon-google" content="//lh3.googleusercontent.com/lAVirntKlp63vbntUZvOkMvZI8fE4rIoA5Lwif9M09VxzFhcWE21sTDYqJqOqIPqg4m4=w300-rw"> <meta name="smartbanner:button" content="VIEW"> <meta name="smartbanner:button-url-apple" content="http://m.onelink.me/e5bff3e5"> <meta name="smartbanner:button-url-google" content="https://app.appsflyer.com/com.schneider.qrcode.tocase?pid=Web&c=Smart_app_bannerCA"> <meta name="smartbanner:enabled-platforms" content="android"> <!-- End SmartBanner configuration --> <link rel="stylesheet" href="[PublicationUrl]/assets-re1/css/smartbanner.min.css" /> <script type="text/javascript" src="[PublicationUrl]/assets-re1/js/smartbanner.min.js"></script>

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new Window

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new Window

Contact Sales

Start your sales inquiry online and an expert will connect with you.