Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
  •  

    Reduce the risk of contact with energized electrical parts when servicing panelboards

    Factory-installed IP2X per IEC 60529 Barriers for NQ Panelboards reduce the risk of electrical shock due to inadvertent contact with energized electrical parts. IP2X barriers are designed to prevent people from accessing hazardous parts with a finger.

Innovative Safety from the Leader in Electrical Distribution

Trusted Square D brand NQ Panelboards are now available with two styles of IP2X factory installed plastic barriers that cover energized parts on 400A maximum main lugs or breaker connections, copper bus, and branch breakers (up to 100A). Standard and Enhanced NQ Fingersafe designs allow you to add proven QO or QOB branch circuit breakers with special yellow plastic covers, that together provide IP2X safety at a fraction of the cost of other fingersafe panelboards.

Standard NQ Fingersafe Features:

  • UL Listed and CSA rated up to 400A for 3 phase systems up to 240 Vac
  • IP2X per IEC 60529 on all ungrounded parts
  • Fully rated to 65 kA SCCR (with QH(B) branch breakers)
  • Series rated to 125 kA with integral PowerPact H, J, or Q main breaker
  • Selectively coordinated up to 30 k AIC
  • Branch circuits up to 100 Amperes - 1, 2, and 3-pole
  • Installs in most environments – NEMA 1, 2, 3R, 4/4X, 5, or 12 (up to 225A)
    • NEMA 1 panelboards up to 400A
  • Available seismically qualified
  • IP2X per IEC 60529 Fingersafe NQ Panelboards

    Standard NQ and Enhanced NQ Fingersafe designs provide IP2X per IEC 60529 protection against access to hazardous electrical parts with a finger.
  •  

    New Enhanced NQ Fingersafe design:

    • • Innovative factory installed barriers provide IP2X protection with or without a branch breaker installed
    • • Available up to 225A with main lugs, or PowerPact Q, H, or J frame main breakers
    • • Fully rated to 22kA SCCR (with QOB-VH branch breakers)
    • • Same plastic barriers over mains, bus ends, and branch breaker terminations as standard NQ Fingersafe design
    • • Unique jaw kit allows standard QOB branch breakers to plug onto NQ interior with IP2X barriers
 

3 phase QOB breaker with (3) jaw kits installed 

 

Single phase QOB breaker with a jaw kit installed 

<script> $(document).ready(function() { $('head').append('<meta name="apple-itunes-app" content="app-id=714825126">'); }); </script>
<!-- Start SmartBanner configuration --> <meta name="smartbanner:title" content="mySchneider"> <meta name="smartbanner:author" content="Schneider Electric SA"> <meta name="smartbanner:price" content="Free"> <meta name="smartbanner:price-suffix-apple" content=" - On the App Store"> <meta name="smartbanner:price-suffix-google" content=" - Google Play"> <meta name="smartbanner:icon-apple" content="//lh3.googleusercontent.com/lAVirntKlp63vbntUZvOkMvZI8fE4rIoA5Lwif9M09VxzFhcWE21sTDYqJqOqIPqg4m4=w300-rw"> <meta name="smartbanner:icon-google" content="//lh3.googleusercontent.com/lAVirntKlp63vbntUZvOkMvZI8fE4rIoA5Lwif9M09VxzFhcWE21sTDYqJqOqIPqg4m4=w300-rw"> <meta name="smartbanner:button" content="VIEW"> <meta name="smartbanner:button-url-apple" content="http://m.onelink.me/e5bff3e5"> <meta name="smartbanner:button-url-google" content="https://app.appsflyer.com/com.schneider.qrcode.tocase?pid=Web&c=Smart_app_bannerCA"> <meta name="smartbanner:enabled-platforms" content="android"> <!-- End SmartBanner configuration --> <link rel="stylesheet" href="[PublicationUrl]/assets-re1/css/smartbanner.min.css" /> <script type="text/javascript" src="[PublicationUrl]/assets-re1/js/smartbanner.min.js"></script>
Your browser is out of date and has known security issues. It also may not display all features of this website or other websites. Please upgrade your browser to access all of the features of this website. Latest version for Google Chrome, Mozilla Firefox or Microsoft Edge is recommended for optimal functionality.