Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
  • Default Alternative Text
    Solutions for onshore Oil & Gas production

    Wellhead Automation

    Complete Wireless Wellhead Solutions

Worker with tablet computer in front of oil rig, oil and gas, sustainability reporting, internet of things.

Challenges

Operators must continually find ways to improve production volumes and total operating costs of installed base wells, without re-engineering and reconfiguring solutions.

Wireless Wellhead at Remote Sites

Default Alternative Text
  • Solutions

    Schneider Electric offers a complete solution for well production automation with wireless instrumentation, remote terminal units (RTUs), and data radios.  The offers is part of a cost effective and efficient gas & liquid production automation suite.

  • Value Proposition

    One Solution

    Self-powered wireless instruments eliminate the need for cabling, trenching, and conduit.  They provide operational information from stranded locations that would be difficult to instrument with conventional wiring.

    SCADAPack industrial RTUs provide enhanced control and data logging capabilities.  They are designed for low power consumption and extended reliability in remote applications.

    Trio data radios provide complete control and ownership-over-the-network communications.  They are available in both licensed and license-free models.
  • Differentiation

    • Low cost deployment and lower cost of operation
    • Easy to install and use
    • Integrated power, communications & instrumentation
    • Reliable, longest reach system on the market
    • Resistance to interference & noise
    • Deterministic battery life
Default Alternative Text

Applications

Benefits

  • Close up view of a one dollar bill, energy efficiency

    Cost savings over wired solutions, both initially and ongoing. 

  • Default Alternative Text

    Networks are deployed quickly without engineering.

  • Default Alternative Text

    Easy to use with limited maintenance.