Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
  • Default Alternative Text

    Air / Water Cooled Chiller for complex & BMS connectable machines

City view

Your business issues are unique.

Your business has the combination of complex air-cooled and water-cooled chillers. You need your energy efficient chiller connected to a Building Management System.

Our experts help you throughout the entire machine life cycle.

Illustration, Machine LifecycleSolutions, Industrial production, machine control.
  • Solutions

    Schneider Electric offers a solution based on the Modicon M172 performance logic controller, which allows you to design your machine with energy-saving functions, as well BMS connections. Schneider Electric also provides functionality to support your engineering efforts and quickly implement machine subfunctions.

  • Value Proposition

    • Ready-to-use intuitive and flexible programming functions
    • Tested, Validated, Documented Architectures (TVDA)
    • Enhanced modularity
    • Scalable software solutions
    • Advanced function blocks for compressor management, COP (Coefficient of Performance) monitoring and more
    • Algorithms and functions can be developed by user
    • Multiple BMS connectivity options
  • Differentiation

    • Monitor & improve your machine’s efficiency with :
           - Our “Coefficient of Performance Monitor” function block
    •      - Integrated power metering
    •      - Integrated variable speed drive and controller
    • Simplify your application visualization with embedded WebVisu: no need for an HMI!