Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
  • Default Alternative Text

    Air / Water cooled chiller for simple and compact machines

City view

Your business issues are unique.

You need the best functionality/cost ratio for simple and compact air-cooled and water-cooled chillers for machines up to one circuit, two compressors.

Our experts help you throughout the entire machine life cycle.

Illustration, Machine LifecycleSolutions, Industrial production, machine control.
  • Solutions

    Schneider Electric‘s solution, based on the Modicon M171 optimized logic controller, allows you to cost-effectively build chiller equipment with the functionality that you need.

  • Value Proposition

    • Intuitive and flexible programming with ready-to-use function blocks
    • Tested, Validated, and Documented Architectures (TVDA)
    • Compact and cost-effective
    • Scalable software
    • Modbus connection to gateways, power meters. etc.
  • Differentiation

    • Tailor the solution to fit your needs with the Modicon M171 optimized logic controller
           - 24VAC/DC and 110-230VAC
    • Compact controller reduces cabinet size
           - DIN package or flush mounting
    • Improve efficiency with floating high-pressure, including speed drives
    • Reuse your application with the entire Modicon M171 range