Description of issue or behavior (before installation of ControlExpert_V141_HF0450243R DEP deactivation) Some "old generation" DTM, cannot be executed in Control Expert Symptoms may be : · update catalog fails · or DTM cannot be open. DTMs (non-exhaustive list) : · Endress & Hauser Promag 100 · Rosemount 8712E Magnetic Flowmeter Rev 3. Rosemount_644_Temperature_Transmitter_8_HART_000026_0018_8_DD1_4_181_4_DTM. Rosemount_2051_Pressure_Transmitter_10_HART_000026_2655_A_DD1_4_173_3_DTM. Rosemount_8712E_3_HART_000026_0057_3_DD1_4_173_2_DTM. New behavior after installation of ControlExpert_V141_HF0450243R DEP deactivation · DEP will be deactivated for Control Expert · "old generation" DTM, can be executed. And no Integrity Check warning is displayed. What is DEP ? Control Expert is compiled with the latest versions of Visual Studio and enables by default Microsoft© Windows protection called DEP (stands for Data Execution Prevention). DEP ensures a better protection against malicious code attacks.
Dateien
Dateiname | ||
ControlExpert_V141_HF0450243R DEP deactivation.zip
|
|
|
ControlExpert_V141_HF0450243R DEP deactivation_Readme.mht
|
|
Konto erstellen
Produktfamilien: