This guide provides information about the Modicon M580 distributed Programmable Automation Controller (dPAC), BMED581020 and BMED581020C, and related hardware when configured with EcoStruxure™ Automation Expert software in a standalone M580 system that conforms to the IEC 61499 standard. The BMED581020 and BMED581020C controllers are not compatible with BMEP58 •••• and BMEH58 •••• controllers, which are configured with EcoStruxure™ Control Expert software. The BMED581020 and BMED581020C controllers do not support a Hot Standby system.
Dateien
Dateiname | ||
EIO0000004215-08_EAE_M580_dPAC_UG_EN_23.1.pdf
|
|
Konto erstellen
Produktfamilien: