The TC900 Protocol Series fan coil thermostats are optimized for office building, hotel, hospital and residential applications. These devices can be used for 2-pipe or 4-pipe applications and can communicate with Building Management Systems over BACnet or Modbus protocol. Available in two housing finishes: optimum (black glass display with capacitive buttons on a black base) or medium (white glass display with mechanical buttons on a white base). The TC900 Protocol Series is both easy to operate and install. The devices feature microprocessor-based control and large backlit LCD screens which display operation status (cooling, heating, auto and ventilation), fan speed, room temperature and set-point.
Dateien
Dateiname | ||
TC900 Protocol Series User Guide_EN_F-28335-1.pdf
|
|
Konto erstellen
Produktfamilien: