Chile

Bienvenido al sitio web de Schneider Electric

Bienvenido a nuestro sitio web.

Puedes elegir otro país para ver los productos disponibles o ir a nuestro sitio web global para ver la información de la empresa.

Seleccionar otro país o región

Carril modular regulable en profundidad para pasillo lateral

Mostrar más características >
Agregar a Mis Productos Quitar de Mis Productos

  • Principal
    Gama
    Prisma
    compatibilidad de la gama
    Prisma G
    Tipo de producto o componente
    Raíl
    tipo de accesorio/categoria
    Accesorios de instalacion
    tipo de carril
    Modular
    Adjustable
    equipo instalado
    TeSys : fixed GV3
    Altistart : ATS01N103/106FT
    TeSys : fixed GV2L
    TeSys : fixed GV2P
    Compact : fixed NG160 without earth leakage protection - control: toggle
    TeSys : fixed GV2 + D or K contactors <= 40 A - Horizontal installation
    TeSys : fixed TeSys U - Horizontal installation
    TeSys : fixed GV3Pxx1 + LC1D40 to D65 - Horizontal installation
    TeSys : fixed D or K contactors <= 40 A - Horizontal installation
    Compact : fixed NG160 NA without earth leakage protection - control: toggle
    Compact : fixed NSXm without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSXm with earth leakage protection - control: toggle - vertical installation
    descripción de los polos
    1 x 3P : fixed : NG160
    1 x 3P : fixed : NG160 NA
    1 x 4P : fixed : NG160
    1 x 4P : fixed : NG160 NA
    4 x 3P : fixed : GV2L
    4 x 3P : fixed : GV2P
    3 x 3P : fixed : GV3
    4 x 3P : fixed : GV2 + D or K contactors <= 40 A Horizontal installation
    3 x 3P : fixed : GV3Pxx1 + LC1D40 to D65 Horizontal installation
    4 x 3P : fixed : TeSys U Horizontal installation
    4 x 4P : fixed : D or K contactors <= 40 A Horizontal installation
    1 x 3P or 4P : fixed : NSXm vertical installation
    Complementos
    descripción de la instalación
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    Número de modulos verticales (50 mm)
    4 module(s) : ATS01N103/106FT in 300 mm Wide floor-standing duct
    4 module(s) : ATS01N103/106FT in 300 mm Wide wall-mounted duct
    3 module(s) : D or K contactors <= 40 A , direct in 300 mm Wide floor-standing duct
    3 module(s) : D or K contactors <= 40 A , direct in 300 mm Wide wall-mounted duct
    5 module(s) : GV2 + D or K contactors <= 40 A , direct in 300 mm Wide floor-standing duct
    5 module(s) : GV2 + D or K contactors <= 40 A , direct in 300 mm Wide wall-mounted duct
    3 module(s) : GV2L , direct in 300 mm Wide floor-standing duct
    3 module(s) : GV2L , direct in 300 mm Wide wall-mounted duct
    3 module(s) : GV2P , direct in 300 mm Wide floor-standing duct
    3 module(s) : GV2P , direct in 300 mm Wide wall-mounted duct
    5 module(s) : GV3 , direct in 300 mm Wide floor-standing duct
    5 module(s) : GV3 , direct in 300 mm Wide wall-mounted duct
    7 module(s) : GV3Pxx1 + LC1D40 to D65 , direct in 300 mm Wide floor-standing duct
    7 module(s) : GV3Pxx1 + LC1D40 to D65 , direct in 300 mm Wide wall-mounted duct
    5 module(s) : NG160 without earth leakage protection , direct in 300 mm Wide floor-standing duct
    5 module(s) : NG160 without earth leakage protection , direct in 300 mm Wide wall-mounted duct
    5 module(s) : NG160 NA without earth leakage protection , direct in 300 mm Wide floor-standing duct
    5 module(s) : NG160 NA without earth leakage protection , direct in 300 mm Wide wall-mounted duct
    7 module(s) : NSXm without earth leakage protection , direct in 300 mm Wide floor-standing duct
    7 module(s) : NSXm without earth leakage protection , direct in 300 mm Wide wall-mounted duct
    7 module(s) : NSXm without earth leakage protection , connection block in 300 mm Wide floor-standing duct
    7 module(s) : NSXm without earth leakage protection , connection block in 300 mm Wide wall-mounted duct
    5 module(s) : TeSys U , direct in 300 mm Wide floor-standing duct
    5 module(s) : TeSys U , direct in 300 mm Wide wall-mounted duct
    4 module(s) : TeSys U , direct in 300 mm Wide floor-standing duct
    4 module(s) : TeSys U , direct in 300 mm Wide wall-mounted duct
    7 module(s) : NSXm with earth leakage protection , direct in 300 mm Wide floor-standing duct
    7 module(s) : NSXm with earth leakage protection , direct in 300 mm Wide wall-mounted duct
    7 module(s) : NSXm with earth leakage protection , connection block in 300 mm Wide floor-standing duct
    7 module(s) : NSXm with earth leakage protection , connection block in 300 mm Wide wall-mounted duct
    pasos de 9 mm
    20
    cantidad por set
    Pack de 1
    Ancho
    300 mm
    Peso del producto
    0.18 kg
    Color
    Gris
    Material
    Metal
    Ambiente
    normas
    IEC 61439-2
    IEC 61439-1
    certificaciones de producto
    ASEFA
    Oferta sustentable
    Estado de la oferta sostenible
    Producto ecologico
    RoHS (código de fecha: AASS)
    REACh
    perfil ambiental del producto
    instrucciones para el fin del ciclo de vida del producto
    Sin operaciones de reciclaje
    Garantia contractual
    Warranty period
    18 months
  • Documentos y Descargas

    Idioma
    • español
    • inglés
    Catálogo
    Fecha
    Tamaño
    Agregar a Mis documentos
    catalogue Prisma G (Versión 3.1)
    Fecha 18-07-18
    Tamaño 73.3 MB
    Diagramas CAD
    Fecha
    Tamaño
    Agregar a Mis documentos
    Adjustable modular device rail, L = 250 mm (Versión 1.0)
    ADJUSTABLE MOD.DEV.RAIL W250 (Versión 1.0)
    Fecha 12-08-13
    Tamaño 801.4 KB
    Fecha 12-08-13
    Tamaño 417 KB
    ADJUSTABLE MOD.DEV.RAIL W250 (Versión 1.0)
    Fecha 12-08-13
    Tamaño 282.6 KB
    Fecha 12-08-13
    Tamaño 204.3 KB
    Declaración de REACh
    Fecha
    Tamaño
    Agregar a Mis documentos
    Fecha 02-05-19
    Tamaño 195.3 KB
    Declaración RoHS UE
    Fecha
    Tamaño
    Agregar a Mis documentos
    Fecha 02-05-19
    Tamaño 195.3 KB
    Perfil ambiental del producto
    Fecha
    Tamaño
    Agregar a Mis documentos
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Versión 2.0)
  • Preguntas técnicas frecuentes

    No se encontraron resultados.
    Desafortunadamente, las preguntas frecuentes relacionadas no están disponibles debido a problemas técnicos temporales. Inténtelo de nuevo más tarde.