Chile

Bienvenido al sitio web de Schneider Electric

Bienvenido a nuestro sitio web.

Puedes elegir otro país para ver los productos disponibles o ir a nuestro sitio web global para ver la información de la empresa.

Seleccionar otro país o región

Placa soporte para NSX-INS-INV630 - fijo -mando maneta-pasillo lateral

Mostrar más características >
Agregar a Mis Productos Quitar de Mis Productos

  • Principal
    Gama
    Prisma
    compatibilidad de la gama
    Prisma G
    Tipo de producto o componente
    Placa de montaje
    tipo de accesorio/categoria
    Accesorios de instalacion
    equipo instalado
    Easypact : fixed CVS400 without earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS630 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed INS320...400 - control: direct front rotary handle - vertical installation
    Compact : fixed INS500...630 - control: direct front rotary handle - vertical installation
    Compact : fixed INV320...400 - control: direct front rotary handle - vertical installation
    Compact : fixed INV500...630 - control: direct front rotary handle - vertical installation
    Compact : fixed NSX400 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX630 without earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS400 with earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS630 with earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX400 with earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX630 with earth leakage protection - control: toggle - vertical installation
    descripción de los polos
    1 x 3P : fixed : NSX400 vertical installation
    1 x 3P : fixed : NSX630 vertical installation
    1 x 3P : fixed : CVS400 vertical installation
    1 x 3P : fixed : CVS630 vertical installation
    1 x 3P : fixed : INS320...400 vertical installation
    1 x 3P : fixed : INS500...630 vertical installation
    1 x 3P : fixed : INV320...400 vertical installation
    1 x 3P : fixed : INV500...630 vertical installation
    1 x 4P : fixed : NSX400 vertical installation
    1 x 4P : fixed : NSX630 vertical installation
    1 x 4P : fixed : CVS400 vertical installation
    1 x 4P : fixed : CVS630 vertical installation
    1 x 4P : fixed : INS320...400 vertical installation
    1 x 4P : fixed : INS500...630 vertical installation
    1 x 4P : fixed : INV320...400 vertical installation
    1 x 4P : fixed : INV500...630 vertical installation
    Complementos
    descripción de la instalación
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    Número de modulos verticales (50 mm)
    12 module(s) : CVS400 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    12 module(s) : CVS400 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    12 module(s) : CVS630 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    12 module(s) : CVS630 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    10 module(s) : INS320...400, direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    10 module(s) : INS320...400, direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    12 module(s) : INS500...630, direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    12 module(s) : INS500...630, direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    10 module(s) : INV320...400, direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    10 module(s) : INV320...400, direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    12 module(s) : INV500...630, direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    12 module(s) : INV500...630, direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    12 module(s) : NSX400 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    12 module(s) : NSX400 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    12 module(s) : NSX630 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    12 module(s) : NSX630 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    13 module(s) : CVS400 with earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    13 module(s) : CVS400 with earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    13 module(s) : CVS630 with earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    13 module(s) : CVS630 with earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    14 module(s) : NSX400 with earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    14 module(s) : NSX400 with earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    14 module(s) : NSX630 with earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    14 module(s) : NSX630 with earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    condiciones de uso
    Need additional plate (1M high) when installation of device is in vertical
    Alto
    350 mm
    Peso del producto
    0.78 kg
    Acabado de superficie
    Mate
    Liso
    tratamiento de protección
    Tratamiento de electroforesis y polvo epoxídico de poliéster polimerizado
    Color
    Blanco RAL 9001
    Ambiente
    normas
    IEC 61439-2
    certificaciones de producto
    ASEFA
    Oferta sustentable
    Estado de la oferta sostenible
    Producto ecologico
    RoHS (código de fecha: AASS)
    REACh
    perfil ambiental del producto
    instrucciones para el fin del ciclo de vida del producto
    Sin operaciones de reciclaje
    Garantia contractual
    Warranty period
    18 months
  • Documentos y Descargas

    Idioma
    • español
    • portugués
    • ruso
    • alemán
    • italiano
    • francés
    • chino
    • inglés
    Catálogo
    Fecha
    Tamaño
    Agregar a Mis documentos
    catalogue Prisma G (Versión 3.1)
    Fecha 18-07-18
    Tamaño 73.3 MB
    Diagramas CAD
    Fecha
    Tamaño
    Agregar a Mis documentos
    Mounting plate for vertical fixed NSX-INS-INV630 with toggle, in duct W = 250 mm (Versión 1.0)
    M.PL.V.FIX.NS-INS630 TOG.W250 (Versión 1.0)
    Fecha 30-07-13
    Tamaño 155.3 KB
    Fecha 30-07-13
    Tamaño 379 KB
    Hoja de instrucciones
    Fecha
    Tamaño
    Agregar a Mis documentos
    M.plate V. fix. NS-INS630 tog. W250 (Versión 00)
    Fecha 26-05-18
    Tamaño 2.5 MB
    Perfil ambiental del producto
    Fecha
    Tamaño
    Agregar a Mis documentos
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Versión 2.0)
  • Preguntas técnicas frecuentes

    No se encontraron resultados.
    Desafortunadamente, las preguntas frecuentes relacionadas no están disponibles debido a problemas técnicos temporales. Inténtelo de nuevo más tarde.