Chile

Bienvenido al sitio web de Schneider Electric

Bienvenido a nuestro sitio web.

Puedes elegir otro país para ver los productos disponibles o ir a nuestro sitio web global para ver la información de la empresa.

Seleccionar otro país o región

Tapa para aparamenta modular - 4 módulos - pasillo lateral G300/P400

Mostrar más características >
Agregar a Mis Productos Quitar de Mis Productos

  • Principal
    Gama
    Prisma
    compatibilidad de la gama
    Prisma P
    Prisma G
    Tipo de producto o componente
    Pletina frontal
    tipo de accesorio/categoria
    Accesorios de instalacion
    tipo de carátula
    Modular
    Orificio
    equipo instalado
    Multi 9 : fixed dispositivo modular
    Acti 9 : fixed dispositivo modular
    Multi 9 : fixed NG125 with earth leakage protection - control: toggle
    Multi 9 : fixed NG125 without earth leakage protection - control: toggle
    Multi 9 : fixed NG125 NA - control: toggle
    Acti 9 : fixed C120 with earth leakage protection - control: toggle
    Acti 9 : fixed C120 without earth leakage protection - control: toggle
    Compact : fixed NG160 without earth leakage protection - control: toggle
    Compact : fixed NSA125...160 - control: toggle
    Compact : fixed INS40 - control: direct front rotary handle - vertical installation
    Compact : fixed INS63 - control: direct front rotary handle - vertical installation
    Compact : fixed INS100 - control: direct front rotary handle - vertical installation
    Compact : fixed INS125 - control: direct front rotary handle - vertical installation
    Compact : fixed INS160 - control: direct front rotary handle - vertical installation
    Compact : fixed NG160 NA without earth leakage protection - control: toggle
    Acti 9 : fixed iC120 with earth leakage protection - control: toggle
    Acti 9 : fixed iC120 without earth leakage protection - control: toggle
    Compact : fixed NSXm without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSXm with earth leakage protection - control: toggle - vertical installation
    descripción de los polos
    1 x 3P : modular rail support : INS100 vertical installation
    1 x 4P : modular rail support : INS100 vertical installation
    1 x 3P : modular rail support : INS125 vertical installation
    1 x 4P : modular rail support : INS125 vertical installation
    1 x 3P : modular rail support : INS160 vertical installation
    1 x 4P : modular rail support : INS160 vertical installation
    1 x 3P : modular rail support : INS40 vertical installation
    1 x 4P : modular rail support : INS40 vertical installation
    1 x 3P : modular rail support : INS63 vertical installation
    1 x 4P : modular rail support : INS63 vertical installation
    1 x 3P : modular rail support : C120
    1 x 4P : modular rail support : C120
    1 x 3P : modular rail support : iC120
    1 x 4P : modular rail support : iC120
    1 x 3P : modular rail support : NG125
    1 x 4P : modular rail support : NG125
    1 x 3P : modular rail support : NG125 NA
    1 x 4P : modular rail support : NG125 NA
    1 x 3P : modular rail support : NG160
    1 x 4P : modular rail support : NG160
    1 x 3P : modular rail support : NG160 NA
    1 x 4P : modular rail support : NG160 NA
    1 x 3P : modular rail support : NSA125...160
    1 x 4P : modular rail support : NSA125...160
    1 x 3P or 4P : modular rail support : NSXm vertical installation
    Posición de funcionamiento
    Vertical
    Complementos
    descripción del armario/celda
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    Cubicle - width 400 mm, depth 400 mm
    posición de conexión
    Conexión remota
    pasos de 9 mm
    20
    número de módulos de 18 mm por fila
    10
    Número de modulos verticales (50 mm)
    4
    normas
    IEC 61439-2
    IEC 61439-1
    certificaciones de producto
    ASEFA
    cantidad por set
    Pack de 1
    Alto
    200 mm
    Ancho
    300 mm
    Peso del producto
    0.4 kg
    Material
    Acero
    Acabado de superficie
    Mate
    Liso
    tratamiento de protección
    Tratamiento de electroforesis y polvo epoxídico de poliéster polimerizado
    Color
    Blanco RAL 9001
    Ambiente
    Grado de protección IK
    IK07 conforme a EN/IEC 62263
    Oferta sustentable
    Estado de la oferta sostenible
    Producto ecologico
    RoHS (código de fecha: AASS)
    REACh
    perfil ambiental del producto
    instrucciones para el fin del ciclo de vida del producto
    Sin operaciones de reciclaje
    Garantia contractual
    Warranty period
    18 months
  • Documentos y Descargas

    Idioma
    • español
    • portugués
    • ruso
    • alemán
    • italiano
    • francés
    • chino
    • inglés
    Catálogo
    Fecha
    Tamaño
    Agregar a Mis documentos
    catalogue Prisma G (Versión 3.1)
    Fecha 18-07-18
    Tamaño 73.3 MB
    Catalogue Prisma P 2018 (Versión 4.1)
    Fecha 05-10-18
    Tamaño 85.6 MB
    Diagramas CAD
    Fecha
    Tamaño
    Agregar a Mis documentos
    MODULAR FRONT PLATE 4M W250 (Versión 1.0)
    Fecha 29-07-13
    Tamaño 247 KB
    Fecha 29-07-13
    Tamaño 278 KB
    Modular front plate, 4 modules, W = 250 mm (Versión 1.0)
    Hoja de instrucciones
    Fecha
    Tamaño
    Agregar a Mis documentos
    Système G adapter W250/500 (Versión 00)
    Fecha 26-05-18
    Tamaño 703.4 KB
    System G adaptater W250 (Versión 00)
    Fecha 15-02-19
    Tamaño 686.4 KB
    Declaración de REACh
    Fecha
    Tamaño
    Agregar a Mis documentos
    Fecha 02-05-19
    Tamaño 195.3 KB
    Declaración RoHS UE
    Fecha
    Tamaño
    Agregar a Mis documentos
    Fecha 02-05-19
    Tamaño 195.3 KB
    Perfil ambiental del producto
    Fecha
    Tamaño
    Agregar a Mis documentos
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Versión 2.0)
  • Preguntas técnicas frecuentes

    No se encontraron resultados.
    Desafortunadamente, las preguntas frecuentes relacionadas no están disponibles debido a problemas técnicos temporales. Inténtelo de nuevo más tarde.