Chile

Bienvenido al sitio web de Schneider Electric

Bienvenido a nuestro sitio web.

Puedes elegir otro país para ver los productos disponibles o ir a nuestro sitio web global para ver la información de la empresa.

Seleccionar otro país o región

Agregar a Mis Productos Quitar de Mis Productos

  • Principal
    Gama
    Prisma
    compatibilidad de la gama
    Prisma P
    Tipo de producto o componente
    Placa de montaje
    tipo de accesorio/categoria
    Accesorios de instalacion
    equipo instalado
    Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
    Compact : fixed NSX250 with earth leakage protection - control: motor mechanism - vertical installation
    Easypact : fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS250 with earth leakage protection - control: direct front rotary handle - vertical installation
    descripción de los polos
    4 x 3P : fixed : NSX100...160 vertical installation
    4 x 3P : fixed : NSX250 vertical installation
    4 x 3P : fixed : CVS100...160 vertical installation
    4 x 3P : fixed : CVS250 vertical installation
    3 x 4P : fixed : NSX100...160 vertical installation
    3 x 4P : fixed : NSX250 vertical installation
    3 x 4P : fixed : CVS100...160 vertical installation
    3 x 4P : fixed : CVS250 vertical installation
    Complementos
    descripción de la instalación
    Cubicle - width 650 mm, depth 400 mm
    Número de modulos verticales (50 mm)
    9 module(s) : CVS100...160 without earth leakage protection , direct in 650 mm Wide cubicle
    9 module(s) : CVS250 without earth leakage protection , direct in 650 mm Wide cubicle
    6 module(s) : NSX100...160 without earth leakage protection , Linergy FC in 650 mm Wide cubicle
    8 module(s) : NSX100...160 without earth leakage protection , direct in 650 mm Wide cubicle
    7 module(s) : NSX250 without earth leakage protection , Linergy FC in 650 mm Wide cubicle
    9 module(s) : NSX250 without earth leakage protection , direct in 650 mm Wide cubicle
    11 module(s) : CVS100...160 with earth leakage protection , direct in 650 mm Wide cubicle
    11 module(s) : CVS250 with earth leakage protection , direct in 650 mm Wide cubicle
    8 module(s) : NSX100...160 with earth leakage protection , Linergy FC in 650 mm Wide cubicle
    10 module(s) : NSX100...160 with earth leakage protection , direct in 650 mm Wide cubicle
    9 module(s) : NSX250 with earth leakage protection , Linergy FC in 650 mm Wide cubicle
    11 module(s) : NSX250 with earth leakage protection , direct in 650 mm Wide cubicle
    Alto
    145 mm
    Peso del producto
    2.28 kg
    Acabado de superficie
    Mate
    Liso
    tratamiento de protección
    Tratamiento de electroforesis y polvo epoxídico de poliéster polimerizado
    Color
    Blanco RAL 9001
    Ambiente
    normas
    IEC 61439-2
    certificaciones de producto
    ASEFA
    Oferta sustentable
    Estado de la oferta sostenible
    Producto ecologico
    RoHS (código de fecha: AASS)
    REACh
    perfil ambiental del producto
    instrucciones para el fin del ciclo de vida del producto
    Garantia contractual
    Warranty period
    18 months
  • Documentos y Descargas

    Idioma
    • español
    • portugués
    • ruso
    • alemán
    • italiano
    • francés
    • chino
    • inglés
    Catálogo
    Fecha
    Tamaño
    Agregar a Mis documentos
    Catalogue Prisma P 2018 (Versión 4.1)
    Fecha 05-10-18
    Tamaño 85.6 MB
    Diagramas CAD
    Fecha
    Tamaño
    Agregar a Mis documentos
    Mounting plate for vertical fixed NSX250 (Versión 1.0)
    Fecha 06-03-19
    Tamaño 186.4 KB
    M.PL.3-4V.FIXED NS250 DEVICES (Versión 1.0)
    Fecha 31-07-13
    Tamaño 385.9 KB
    Fecha 31-07-13
    Tamaño 357.6 KB
    M.PL.3-4V.FIXED NS250 DEVICES (Versión 1.0)
    Fecha 31-07-13
    Tamaño 703.9 KB
    Fecha 31-07-13
    Tamaño 586.5 KB
    Hoja de instrucciones
    Fecha
    Tamaño
    Agregar a Mis documentos
    M.pl. 3-4 V. fixed NS250 devices (Versión 00)
    Fecha 26-05-18
    Tamaño 3.7 MB
    Declaración de REACh
    Fecha
    Tamaño
    Agregar a Mis documentos
    Fecha 02-05-19
    Tamaño 195.3 KB
    Declaración RoHS UE
    Fecha
    Tamaño
    Agregar a Mis documentos
    Fecha 02-05-19
    Tamaño 195.3 KB
    Información de fin de vida útil
    Fecha
    Tamaño
    Agregar a Mis documentos
    PRISMA P CUBICLES - EoLi (Versión 1.0)
    Fecha 21-09-17
    Tamaño 297.9 KB
    Perfil ambiental del producto
    Fecha
    Tamaño
    Agregar a Mis documentos
    Prisma P - PEP (Versión 1.0)
    Fecha 14-11-17
    Tamaño 269.6 KB
  • Preguntas técnicas frecuentes

    No se encontraron resultados.
    Desafortunadamente, las preguntas frecuentes relacionadas no están disponibles debido a problemas técnicos temporales. Inténtelo de nuevo más tarde.