Chile

Bienvenido al sitio web de Schneider Electric

Bienvenido a nuestro sitio web.

Puedes elegir otro país para ver los productos disponibles o ir a nuestro sitio web global para ver la información de la empresa.

Seleccionar otro país o región

Placa soporte NSX-INS630 horizontal fijo mando maneta, 4 polos

Mostrar más características >
Agregar a Mis Productos Quitar de Mis Productos

  • Principal
    Gama
    Prisma
    compatibilidad de la gama
    Prisma P
    Tipo de producto o componente
    Placa de montaje
    tipo de accesorio/categoria
    Accesorios de instalacion
    equipo instalado
    EasyPact ((*)) : fixed EZC400 - control: maneta - Horizontal installation
    Easypact : fixed CVS400 without earth leakage protection - control: toggle - horizontal installation
    Easypact : fixed CVS630 without earth leakage protection - control: toggle - horizontal installation
    Compact : fixed INS320...400 - control: direct front rotary handle - horizontal installation
    Compact : fixed INS500...630 - control: direct front rotary handle - horizontal installation
    Compact : fixed INV320...400 - control: direct front rotary handle - horizontal installation
    Compact : fixed INV500...630 - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX400 without earth leakage protection - control: toggle - Horizontal installation
    Compact : fixed NSX630 without earth leakage protection - control: toggle - Horizontal installation
    Compact : fixed NSX400 with earth leakage protection - control: toggle - Horizontal installation
    Compact : fixed NSX630 with earth leakage protection - control: toggle - Horizontal installation
    Easypact : fixed CVS400 with earth leakage protection - control: toggle - Horizontal installation
    Easypact : fixed CVS630 with earth leakage protection - control: toggle - Horizontal installation
    Easypact : fixed EZC630 - control: toggle - Horizontal installation
    descripción de los polos
    1 x 3P : fixed : INS320...400 Horizontal installation
    1 x 3P : fixed : INS500...630 Horizontal installation
    1 x 3P : fixed : INV320...400 Horizontal installation
    1 x 3P : fixed : INV500...630 Horizontal installation
    1 x 4P : fixed : NSX400 Horizontal installation
    1 x 4P : fixed : NSX630 Horizontal installation
    1 x 4P : fixed : EZC400 Horizontal installation
    1 x 4P : fixed : EZC630 Horizontal installation
    1 x 4P : fixed : CVS400 Horizontal installation
    1 x 4P : fixed : CVS630 Horizontal installation
    1 x 4P : fixed : INS320...400 Horizontal installation
    1 x 4P : fixed : INS500...630 Horizontal installation
    1 x 4P : fixed : INV320...400 Horizontal installation
    1 x 4P : fixed : INV500...630 Horizontal installation
    Complementos
    descripción de la instalación
    Cubicle - width 650 mm, depth 400 mm
    Número de modulos verticales (50 mm)
    5 module(s) : CVS400 without earth leakage protection , direct in 650 mm Wide cubicle
    5 module(s) : CVS630 without earth leakage protection , direct in 650 mm Wide cubicle
    5 module(s) : EZC400, direct in 650 mm Wide cubicle
    5 module(s) : EZC630, direct in 650 mm Wide cubicle
    5 module(s) : INS320...400, direct in 650 mm Wide cubicle
    5 module(s) : INS500...630, direct in 650 mm Wide cubicle
    5 module(s) : INV320...400, direct in 650 mm Wide cubicle
    5 module(s) : INV500...630, direct in 650 mm Wide cubicle
    5 module(s) : NSX400 without earth leakage protection , direct in 650 mm Wide cubicle
    5 module(s) : NSX630 without earth leakage protection , direct in 650 mm Wide cubicle
    5 module(s) : CVS400 with earth leakage protection , direct in 650 mm Wide cubicle
    5 module(s) : CVS630 with earth leakage protection , direct in 650 mm Wide cubicle
    5 module(s) : NSX400 with earth leakage protection , direct in 650 mm Wide cubicle
    5 module(s) : NSX630 with earth leakage protection , direct in 650 mm Wide cubicle
    Alto
    250 mm
    Peso del producto
    1.76 kg
    Acabado de superficie
    Mate
    Liso
    tratamiento de protección
    Tratamiento de electroforesis y polvo epoxídico de poliéster polimerizado
    Color
    Blanco RAL 9001
    Ambiente
    normas
    IEC 61439-2
    certificaciones de producto
    ASEFA
    Oferta sustentable
    Estado de la oferta sostenible
    Producto ecologico
    RoHS (código de fecha: AASS)
    REACh
    perfil ambiental del producto
    instrucciones para el fin del ciclo de vida del producto
    Garantia contractual
    Warranty period
    18 months
  • Documentos y Descargas

    Idioma
    • español
    • portugués
    • ruso
    • alemán
    • italiano
    • francés
    • chino
    • inglés
    Catálogo
    Fecha
    Tamaño
    Agregar a Mis documentos
    Catalogue Prisma P 2018 (Versión 4.1)
    Fecha 05-10-18
    Tamaño 85.6 MB
    Diagramas CAD
    Fecha
    Tamaño
    Agregar a Mis documentos
    M.PL.HZ.FIXED NS-INS630 TOG.4P (Versión 1.0)
    Fecha 31-07-13
    Tamaño 833.8 KB
    Fecha 31-07-13
    Tamaño 855.5 KB
    CAD files for 03452: Mounting plate for horizontal fixed NSX-INS-INV630 with toggle, 4P (Versión 1.0)
    Hoja de instrucciones
    Fecha
    Tamaño
    Agregar a Mis documentos
    M.plate 3-4 Hz fix. NS-INS250 tog. (Versión 00)
    Fecha 23-05-18
    Tamaño 4 MB
    Declaración de REACh
    Fecha
    Tamaño
    Agregar a Mis documentos
    Fecha 02-05-19
    Tamaño 195.3 KB
    Declaración RoHS UE
    Fecha
    Tamaño
    Agregar a Mis documentos
    Fecha 02-05-19
    Tamaño 195.3 KB
    Información de fin de vida útil
    Fecha
    Tamaño
    Agregar a Mis documentos
    PRISMA P CUBICLES - EoLi (Versión 1.0)
    Fecha 21-09-17
    Tamaño 297.9 KB
    Perfil ambiental del producto
    Fecha
    Tamaño
    Agregar a Mis documentos
    Prisma P - PEP (Versión 1.0)
    Fecha 14-11-17
    Tamaño 269.6 KB
  • Preguntas técnicas frecuentes

    No se encontraron resultados.
    Desafortunadamente, las preguntas frecuentes relacionadas no están disponibles debido a problemas técnicos temporales. Inténtelo de nuevo más tarde.