Chile

Bienvenido al sitio web de Schneider Electric

Bienvenido a nuestro sitio web.

Puedes elegir otro país para ver los productos disponibles o ir a nuestro sitio web global para ver la información de la empresa.

Seleccionar otro país o región

Placa soporte NS1600-NT vertical extraíble con chasis

Mostrar más características >
Agregar a Mis Productos Quitar de Mis Productos

  • Principal
    Gama
    Prisma
    compatibilidad de la gama
    Prisma P
    Tipo de producto o componente
    Placa de montaje
    tipo de accesorio/categoria
    Accesorios de instalacion
    equipo instalado
    Compact : drawout NS630b...1000 - control: direct front rotary handle - vertical installation
    Compact : drawout NS1250 - control: direct front rotary handle - vertical installation
    Compact : drawout NS1600 - control: direct front rotary handle - vertical installation
    Compact : drawout NS630b...1000 - control: motor mechanism - vertical installation
    Compact : drawout NS1250 - control: motor mechanism - vertical installation
    Compact : drawout NS1600 - control: motor mechanism - vertical installation
    Compact : drawout NS630b...1000 - control: toggle - vertical installation
    Compact : drawout NS1250 - control: toggle - vertical installation
    Compact : drawout NS1600 - control: toggle - vertical installation
    Masterpact : drawout NT06...10 - control: toggle - vertical installation
    Masterpact : drawout NT06...10 - control: motor mechanism - vertical installation
    Masterpact : drawout NT12 - control: toggle - vertical installation
    Masterpact : drawout NT12 - control: motor mechanism - vertical installation
    Masterpact : drawout NT16 - control: toggle - vertical installation
    Masterpact : drawout NT16 - control: motor mechanism - vertical installation
    descripción de los polos
    1 x 3P : drawout : NS630b...1000 vertical installation
    1 x 3P : drawout : NS1250 vertical installation
    1 x 3P : drawout : NS1600 vertical installation
    1 x 4P : drawout : NS630b...1000 vertical installation
    1 x 4P : drawout : NS1250 vertical installation
    1 x 4P : drawout : NS1600 vertical installation
    1 x 3P : drawout : NT06...10 vertical installation
    1 x 4P : drawout : NT06...10 vertical installation
    1 x 3P : drawout : NT12 vertical installation
    1 x 4P : drawout : NT12 vertical installation
    1 x 3P : drawout : NT16 vertical installation
    1 x 4P : drawout : NT16 vertical installation
    Complementos
    descripción de la instalación
    Cubicle - width 650 mm, depth 400 mm
    Cubicle - width 650 mm, depth 800 mm
    Número de modulos verticales (50 mm)
    16 module(s) : NS1250, rear connection on Canalis in 650 mm Wide cubicle
    16 module(s) : NS1600, rear connection on Canalis in 650 mm Wide cubicle
    16 module(s) : NS630b...1000, rear connection on Canalis in 650 mm Wide cubicle
    18 module(s) : NS1250, front connection on Canalis in 650 mm Wide cubicle
    15 module(s) : NS1250, front connection on adaptor in 650 mm Wide cubicle
    11 module(s) : NS1250, rear connection on adaptor in 650 mm Wide cubicle
    15 module(s) : NS1600, front connection on adaptor in 650 mm Wide cubicle
    11 module(s) : NS1600, rear connection on adaptor in 650 mm Wide cubicle
    18 module(s) : NS630b...1000, front connection on Canalis in 650 mm Wide cubicle
    13 module(s) : NS630b...1000, front connection on adaptor in 650 mm Wide cubicle
    11 module(s) : NS630b...1000, rear connection on adaptor in 650 mm Wide cubicle
    13 module(s) : NT06...10, front connection on adaptor in 650 mm Wide cubicle
    11 module(s) : NT06...10, rear connection on adaptor in 650 mm Wide cubicle
    18 module(s) : NT06...10, front connection on Canalis in 650 mm Wide cubicle
    16 module(s) : NT06...10, rear connection on Canalis in 650 mm Wide cubicle
    15 module(s) : NT12, front connection on adaptor in 650 mm Wide cubicle
    11 module(s) : NT12, rear connection on adaptor in 650 mm Wide cubicle
    18 module(s) : NT12, front connection on Canalis in 650 mm Wide cubicle
    16 module(s) : NT12, rear connection on Canalis in 650 mm Wide cubicle
    15 module(s) : NT16, front connection on adaptor in 650 mm Wide cubicle
    11 module(s) : NT16, rear connection on adaptor in 650 mm Wide cubicle
    16 module(s) : NT16, rear connection on Canalis in 650 mm Wide cubicle
    Alto
    30 mm
    Peso del producto
    3.2 kg
    Acabado de superficie
    Mate
    Liso
    tratamiento de protección
    Tratamiento de electroforesis y polvo epoxídico de poliéster polimerizado
    Color
    Blanco RAL 9001
    Ambiente
    normas
    IEC 61439-2
    certificaciones de producto
    ASEFA
    Oferta sustentable
    Estado de la oferta sostenible
    Producto ecologico
    RoHS (código de fecha: AASS)
    REACh
    perfil ambiental del producto
    instrucciones para el fin del ciclo de vida del producto
    Garantia contractual
    Warranty period
    18 months
  • Documentos y Descargas

    Idioma
    • español
    • portugués
    • ruso
    • alemán
    • italiano
    • francés
    • chino
    • inglés
    Catálogo
    Fecha
    Tamaño
    Agregar a Mis documentos
    Catalogue Prisma P 2018 (Versión 4.1)
    Fecha 05-10-18
    Tamaño 85.6 MB
    Diagramas CAD
    Fecha
    Tamaño
    Agregar a Mis documentos
    Mounting plate for vertical withdrawable NS1600-NT (Versión 1.0)
    M.PL.WITHDRAWABLE NS1600-NT (Versión 1.0)
    Fecha 31-07-13
    Tamaño 503.1 KB
    Fecha 31-07-13
    Tamaño 269.4 KB
    M.PL.WITHDRAWABLE NS1600-NT (Versión 1.0)
    Fecha 31-07-13
    Tamaño 364.8 KB
    Fecha 31-07-13
    Tamaño 280.2 KB
    Hoja de instrucciones
    Fecha
    Tamaño
    Agregar a Mis documentos
    M.plate V.fixNT/withdNS1600-NT/NW (Versión 01)
    Fecha 24-05-18
    Tamaño 959.9 KB
    Información de fin de vida útil
    Fecha
    Tamaño
    Agregar a Mis documentos
    PRISMA P CUBICLES - EoLi (Versión 1.0)
    Fecha 21-09-17
    Tamaño 297.9 KB
    Perfil ambiental del producto
    Fecha
    Tamaño
    Agregar a Mis documentos
    Prisma P - PEP (Versión 1.0)
    Fecha 14-11-17
    Tamaño 269.6 KB
  • Preguntas técnicas frecuentes

    No se encontraron resultados.
    Desafortunadamente, las preguntas frecuentes relacionadas no están disponibles debido a problemas técnicos temporales. Inténtelo de nuevo más tarde.