Bienvenido al sitio web de Schneider Electric

Puede visitar nuestro sitio web en otro país o región, o ir a nuestro sitio web global.

Seleccione su ubicación

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Load Banks

ASCO Container load banks

ASCO 8850 Load Bank

ASCO 8850 Load Bank

30ft ISO Construction | Resistive Reactive | 5000kVA | Medium/High Voltage | 50/60Hz. The 8850 is a 30 foot ISO containerized resistive reactive load bank with capacities up to 5000kVA for medium voltage application. Equipped with SIGMA control enabling multiple options for testing and data acquisition.
Ver Detalles

ASCO Load bank control

Sigma PC Software

Sigma PC Software

Multifunctional embedded load control system. SIGMA PC software is a Windows™ based alternative to the Hand-held. It provides further enhancedload control along with transient speed instrumentation, full data acquisition reporting with graphicaldisplays, real time data such as recovery times and % errors necessary for testing to ISO8528.
Ver Detalles
Sigma PC Basic

Sigma PC Basic

Multi-functional embedded load control system. SIGMA is a multi-functional embedded load control system specifically designed for ASCO Avtron and ASCO Froment load banks. Flexible, Feature Rich and Cost Effective it is best-in-class providing a solution for any application.
Ver Detalles
Sigma Network Pro

Sigma Network Pro

Sigma Network Pro. SIGMA Network Pro uses an intelligent gateway and all new software to connect and control any combination of SIGMA load banks. The gateway converts CAN bus or RS485 protocol to MODBUS over Ethernet and allows individual or collective control of load banks.
Ver Detalles
Site Load Correction

Site Load Correction

Site Load Correction. The Sigma site load correction (SLC) will automatically maintain a required level of loading on the generating set. Element groups in the load bank are controlled by internal contactors, which are in turn controlled by the Sigma load share control. The system includes a 3 phase power transducer which is detecting the site load. When the site load decreases the load provided by the load bank will increase.
Ver Detalles

ASCO Resistive load banks

ASCO 3024 Load Bank

ASCO 3024 Load Bank

Resistive Only | 120kW - 230kW | 380 - 690V. The 3024 (part of the 3000 SERIES range) is a purely resistive load bank available with capacities from 120kW - 230kW and a choice of voltages and frequencies. The robust construction and intelligent Sigma control means the 3024 is perfectly suited to your load test application.
Ver Detalles
ASCO 4800 Load Bank

ASCO 4800 Load Bank

Permanent, Resistive | 450-3000kW | 208, 240, 400, 480, 240/480, or 600V. The ASCO 4800 Load Bank is designed for permanent outdoor installation when 450 to 3000 kW of load is required. Aluminized steel and NEMA 3R type construction ensures that the 4800 will provide years of reliable operation in outdoor environments.
Ver Detalles
ASCO 4900 Load Bank

ASCO 4900 Load Bank

Permanent, Resistive | 1000-2500kW | 400, 480, or 600V. ​The ASCO 4900 Load Bank is designed for permanent outdoor installation when 1000 to 2500 kW of load is required. Aluminized steel and NEMA 3R type construction ensures that the 4900 will provide years of reliable operation in outdoor environments.
Ver Detalles
ASCO 4950 Load Bank

ASCO 4950 Load Bank

Permanent, Resistive | 2500-4000kW | 400, 480, or 600V. The ASCO 4950 load banks are used for testing high capacity power sources in a permanent outdoor environment.
Ver Detalles

ASCO Radiator-mounted load banks

ASCO 1500 Load Bank

ASCO 1500 Load Bank

Rooftop Mount Resistive | 10 - 600kW | 208, 480, or 600V. ​​The ASCO 1500 is a roof-top style load bank specifically designed for installation on today's sound attenuated genset enclosures.
Ver Detalles
ASCO 1900 Load Bank

ASCO 1900 Load Bank

Radiator Mount Resistive | 1000-1500 kW | 400, 480 or 600V. The ASCO 1900 high capacity load banks are permanently mounted to the front of the engine generator and sized to match the width and height of the radiator core or exhaust duct opening.​
Ver Detalles

ASCO Trailer-mounted load banks

ASCO 5500 Load Bank

ASCO 5500 Load Bank

Permanent, Resistive, Trailer Mounted | 500kW | 240/480V. The ASCO 5500 Load Bank is a trailer mounted unit to be used when 500kW load is required.
Ver Detalles

ASCO Medium-voltage load banks

ASCO 9200 Load Bank

ASCO 9200 Load Bank

Permanent, Medium Voltage | 1000-3500kW | Medium Voltage. The ASCO 9200 Load Bank is designed for permanent outdoor installation when 1000 - 3500 kW of medium voltage load is required. The 9200 is ideal for high power resistive loading of generating systems in factory productions lines or test cells.
Ver Detalles
ASCO 9800 Load Bank

ASCO 9800 Load Bank

Permanent, Medium | Voltage 500-3000kW | Medium Voltage. The ASCO 9800 Load Bank is designed for permanent outdoor installation when 500 to 3000 kW of load is required. This load bank system provides a convenient and economical means of testing power sources at utility voltages.​
Ver Detalles