Bienvenido al sitio web de Schneider Electric

Puede visitar nuestro sitio web en otro país o región, o ir a nuestro sitio web global.

Seleccione su ubicación

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

ASCO SERIES 300 Quick Connect Power Panel

Ampere Size: 400A - 4000A | 240V, 480V, 600V

The ASCO SERIES 300 Quick Connect Power Panels provide a reliable, convenient, and economical way to connect a standby generator to support your critical infrastructure and keep your business operating. These units are available in models ranging from 400 to 4000 Amps, and are designed to provide years of trouble-free service.

ASCO SERIES 300 Quick Connect Power Panel
Sales support