Colombia

Bienvenido al sitio web de Schneider Electric

Bienvenido a nuestro sitio web.

Puedes elegir otro país para ver los productos disponibles o ir a nuestro sitio web global para ver la información de la empresa.

Seleccionar otro país o región

Placa soporte NSX250 vertical fijo mando rotativo en pasillo lateral G300/P400

Mostrar más características >
Agregar a Mis Productos Quitar de Mis Productos

  • Principal
    gama
    Prisma
    compatibilidad de gama
    Prisma P
    Prisma G
    tipo de producto o componente
    Placa de montaje
    Categoría de accesorios / repuestos
    Accesorio de instalación
    equipo instalado
    Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS250 without earth leakage protection - control: direct front rotary handle - vertical installation
    descripción de los polos
    1 x 3P : fixed : NSX100...160 vertical installation
    1 x 3P : fixed : NSX250 vertical installation
    1 x 3P : fixed : CVS100...160 vertical installation
    1 x 3P : fixed : CVS250 vertical installation
    1 x 4P : fixed : NSX100...160 vertical installation
    1 x 4P : fixed : NSX250 vertical installation
    1 x 4P : fixed : CVS100...160 vertical installation
    1 x 4P : fixed : CVS250 vertical installation
    1 x 3P : plug-in : NSX100...160 vertical installation
    1 x 3P : plug-in : NSX250 vertical installation
    1 x 4P : plug-in : NSX250 vertical installation
    1 x 4P : plug-in : NSX100...160 vertical installation
    Complementario
    descripción de la instalación
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    Cubicle - width 400 mm, depth 400 mm
    Número de modulos verticales (50 mm)
    9 module(s) : CVS100...160 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    9 module(s) : CVS100...160 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    9 module(s) : CVS250 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    9 module(s) : CVS250 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    9 module(s) : NSX100...160 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    9 module(s) : NSX100...160 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    9 module(s) : NSX100...160 without earth leakage protection , front connection in 400 mm Wide cubicle
    9 module(s) : NSX250 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    9 module(s) : NSX250 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    9 module(s) : NSX250 without earth leakage protection , front connection in 400 mm Wide cubicle
    condiciones de uso
    Need additional plate (1M high) when installation of device is in vertical
    altura
    300 mm
    peso del producto
    0,5 kg
    acabado exterior
    Mate
    Liso
    tratamiento de protección
    Tratamiento de electroforesis y polvo epoxídico de poliéster polimerizado
    color
    Blanco RAL 9001
    Entorno
    normas
    IEC 61439-2
    certificaciones de producto
    ASEFA
    Sostenibilidad de la oferta
    Estado de la oferta sostenible
    Producto Green Premium
    RoHS (código de fecha: AASS)
    REACh
    perfil ambiental del producto
    Available
    instrucciones para el fin del ciclo de vida del producto
    Need no specific recycling operations
    Garantía contractual
    Warranty period
    18 Meses
  • Documentos y Descargas

    Idioma
    • español
    • portugués
    • ruso
    • alemán
    • italiano
    • francés
    • chino
    • inglés
    Catálogo
    Fecha
    Tamaño
    Agregar a Mis documentos
    Catalogue Prisma P 2018 (Versión 4.1)
    Fecha 5/10/18
    Tamaño 85.6 MB
    Diagramas CAD
    Fecha
    Tamaño
    Agregar a Mis documentos
    M.PL.V.FIX.NS-INS250 ROT.W250 (Versión 1.0)
    Fecha 8/08/13
    Tamaño 192 KB
    Fecha 8/08/13
    Tamaño 360.4 KB
    Mounting plate for vertical fixed NSX250, with rotary handle, in duct W = 250 mm (Versión 1.0)
    Hoja de instrucciones
    Fecha
    Tamaño
    Agregar a Mis documentos
    M.plate V. fix. NS-INS250 rot. W250 (Versión 00)
    Fecha 26/05/18
    Tamaño 4.2 MB
    Declaración de REACh
    Fecha
    Tamaño
    Agregar a Mis documentos
    Declaración RoHS UE
    Fecha
    Tamaño
    Agregar a Mis documentos
  • Preguntas técnicas frecuentes

    No se encontraron resultados
    Desafortunadamente, las preguntas frecuentes relacionadas no están disponibles debido a problemas técnicos temporales. Inténtelo de nuevo más tarde.