Central America

Bienvenido al sitio web de Schneider Electric

Bienvenido a nuestro sitio web.

Puedes elegir otro país para ver los productos disponibles o ir a nuestro sitio web global para ver la información de la empresa.

Seleccionar otro país o región

ABL8MEM24012 Schneider Electric Imagen del producto

Ver todo Ositrack

ABL8MEM24012

ABL8MEM24012 Schneider Electric Imagen del producto
Ver todo Ositrack
ABL8MEM24012

regulated SMPS - 1 or 2-phase - 100..240 V AC - 24 V - 1.2 A

Mostrar más características >
Agregar a Mis Productos Quitar de Mis Productos

  • Main
    range of product
    Phaseo
    product or component type
    Power supply
    power supply type
    Regulated switch mode
    input voltage
    100...240 V AC phase to phase, terminal(s): L1-L2
    100...240 V AC single phase, terminal(s): N-L1
    120...250 V DC
    output voltage
    24 V DC
    rated power in W
    30 W
    input protection type
    Integrated fuse (not interchangeable)
    power supply output current
    1.2 A
    output protection type
    Against short-circuits
    ambient air temperature for operation
    -25...55 °C without
    55...70 °C with
    Complementary
    input voltage limits
    85...264 V
    network frequency
    47...63 Hz
    inrush current
    20 A
    cos phi
    0.5
    efficiency
    82 %
    output voltage limits
    22.2...28.8 V adjustable
    power dissipation in W
    6.6 W
    current consumption
    0.4 A at 240 V
    0.65 A at 100 V
    line and load regulation
    +/- 3 %
    residual ripple
    250 mV
    holding time
    >= 10 ms at 100 V
    >= 150 ms at 230 V
    connections - terminals
    Screw type terminals for input connection, connection capacity: 2 x 0.14...2 x 2.5 mm² AWG 26...AWG 14
    Screw type terminals for output connection, connection capacity: 4 x 0.14...4 x 2.5 mm² AWG 26...AWG 14
    marking
    CE
    mounting support
    35 x 15 mm symmetrical DIN rail
    35 x 7.5 mm symmetrical DIN rail
    Panel 2 screws, diameter : 4 mm
    operating position
    Vertical
    operating altitude
    2000 m
    output coupling
    Parallel
    Series
    name of test
    Harmonic current emission conforming to EN/IEC 61000-3-2
    Conducted emissions on the power line conforming to EN 55022 Class B
    Electrostatic discharges conforming to EN/IEC 61000-4-2
    Emission conforming to EN 50081-1
    Induced electromagnetic field conforming to EN/IEC 61000-4-6
    Primary outage conforming to IEC 61000-4-11
    Radiated electromagnetic field conforming to EN/IEC 61000-4-3
    Radiated emissions conforming to EN 55022 Class B
    Rapid transient conforming to IEC 61000-4-4
    Surge conforming to EN/IEC 61000-4-5
    status LED
    1 LED green for output voltage
    depth
    59 mm
    height
    100 mm
    width
    54 mm
    product weight
    0.195 kg
    Environment
    product certifications
    CCSAus
    CSA 22-2 No 950
    CULus 508
    TUV 60950-1
    RCM
    EAC
    KC
    standards
    UL 508
    CSA C22.2 No 60950-1
    environmental characteristic
    EMC conforming to EN 55022 Class B
    EMC conforming to EN 61000-6-3
    EMC conforming to EN/IEC 61000-6-2
    EMC conforming to EN/IEC 61204-3
    Safety conforming to EN/IEC 60950-1
    Safety conforming to SELV
    IP degree of protection
    IP20 conforming to EN/IEC 60529
    ambient air temperature for storage
    -40...70 °C
    relative humidity
    0...90 % during operation
    0...95 % in storage
    overvoltage category
    Class II conforming to VDE 0106-1
    dielectric strength
    Between input and output
    MTBF reliability
    406032 H with MIL-HDBK-217F calculation method
    Contractual warranty
    Warranty period
    18 months
  • Documentos y Descargas

    Idioma
    • español
    • portugués
    • alemán
    • italiano
    • francés
    • inglés
    Catálogo
    Fecha
    Tamaño
    Agregar a Mis documentos
    Digest Catalog 23: Relays and Timers (Versión 1.8)
    Fecha 16/01/19
    Tamaño 2.8 MB
    Phaseo ABL7, ABL8 Regulated switch mode power from 0.3 to 40 A for industrial applications (Versión 3.0)
    Magelis GK Advanced Keypad-Touchscreen panels catalog (Versión 1.0)
    Phaseo™ Power Supplies ABL7 (Versión 1.0)
    Fecha 13/12/17
    Tamaño 1.2 MB
    Diagramas CAD
    Fecha
    Tamaño
    Agregar a Mis documentos
    Modular Power Supply 20, 25, 30W (Versión 1.1)
    Fecha 26/09/11
    Tamaño 61.4 KB
    Fecha 26/09/11
    Tamaño 6.1 KB
    Fecha 26/09/11
    Tamaño 257.1 KB
    Fecha 26/09/11
    Tamaño 8.7 KB
    Modular Power Supply 20, 25, 30W (Versión 1.1)
    Fecha 29/09/11
    Tamaño 34.4 KB
    Fecha 29/09/11
    Tamaño 2 KB
    Fecha 29/09/11
    Tamaño 52.9 KB
    Fecha 29/09/11
    Tamaño 10.9 KB
    Modular Power Supply 20, 25, 30W (Versión 1.1)
    Fecha 30/09/11
    Tamaño 41.8 KB
    Fecha 30/09/11
    Tamaño 3.3 KB
    Fecha 30/09/11
    Tamaño 104.4 KB
    Fecha 30/09/11
    Tamaño 20.9 KB
    Certificado
    Fecha
    Tamaño
    Agregar a Mis documentos
    Phaseo KC Certificate ABL8MEMxxxxx (Versión 1.0)
    Fecha 09/02/16
    Tamaño 403.7 KB
    CSA_Certificate_ABL1_ABL7_ABL8 (Versión 1.0)
    Fecha 13/09/17
    Tamaño 179.1 KB
    Hoja de instrucciones
    Fecha
    Tamaño
    Agregar a Mis documentos
    ABL8MEM...Regulated swich mode power supplies Phaseo Modular (Versión 04)
    Declaración de conformidad
    Fecha
    Tamaño
    Agregar a Mis documentos
    Phaseo DoC ABL8MEMxxxxx (Versión 1.2)
    Fecha 03/05/18
    Tamaño 390.1 KB
  • Preguntas técnicas frecuentes

    No se encontraron resultados
    Desafortunadamente, las preguntas frecuentes relacionadas no están disponibles debido a problemas técnicos temporales. Inténtelo de nuevo más tarde.