Central America

Bienvenido al sitio web de Schneider Electric

Bienvenido a nuestro sitio web.

Puedes elegir otro país para ver los productos disponibles o ir a nuestro sitio web global para ver la información de la empresa.

Seleccionar otro país o región

PowerLogic PM8000 - PM8244 DIN rail mount meter + Remote display - int. metering

Mostrar más características >
Agregar a Mis Productos Quitar de Mis Productos

  • Main
    range
    PowerLogic
    product name
    PowerLogic PM8000
    device short name
    PM8244
    product or component type
    Power meter
    Complementary
    power quality analysis
    Waveform capture
    Harmonic distortion
    Programmablity (logic and math functions)
    Voltage sag and swell detection
    Up to the 63rd harmonic
    Compliance report EN 50160
    Power quality monitoring IEC 62586
    Power quality measurement IEC 61000-4-30 : class S
    device application
    WAGES metering
    Power monitoring
    type of measurement
    Power factor (total)
    Apparent power (total)
    Active and reactive power (total)
    Active and reactive power (per phase, rms)
    Apparent power (per phase, rms)
    Power factor (per phase, rms)
    Voltage
    Current
    Frequency
    supply voltage
    90...415 V AC +/- 10 % (45...65 Hz)
    110...415 V DC +/- 10 %
    network frequency
    50 Hz
    60 Hz
    [In] rated current
    1 A
    10 A
    5 A
    poles description
    1P + N
    3P
    3P + N
    power consumption in VA
    18 VA at 415 V AC
    display type
    Remote LCD display
    display resolution
    320 x 240 pixels QVGA
    sampling rate
    256 samples/cycle
    measurement current
    50...10000 mA
    analogue input type
    Current (impedance 0.3 mOhm)
    Voltage (impedance 5 MOhm)
    measurement voltage
    57...400 V AC 42...69 Hz between phase and neutral
    100...690 V AC 42...69 Hz between phases
    frequency measurement range
    42...69 Hz
    number of inputs
    3 digital 30 V AC
    3 digital 60 V DC
    measurement accuracy
    +/- 0.2 % active energy
    +/- 0.1 % voltage
    +/- 0.1 % current
    accuracy class
    Class 0.2 (active energy according to ANSI C12.20)
    Class 0.2S (active energy according to IEC 62053-22)
    Class 0.2 (active power according to IEC 61557-12)
    Class 0.5S (reactive energy according to IEC 62053-24)
    Class 0.5 (power factor according to IEC 61557-12)
    Class 0.2 (voltage according to IEC 61557-12)
    Class 0.2 (current according to IEC 61557-12)
    number of outputs
    1 pulse
    information displayed
    Voltage
    Current
    Frequency
    Power
    Energy consumption
    Harmonic distortion
    communication port protocol
    DNP3
    IEC 61850
    Modbus RTU 2-wire, : 115 kbauds,
    ION 2-wire, : 115 kbauds,
    Modbus TCP/IP
    Ethernet Modbus TCP/IP daisy chain : 10/100 Mbit/s,
    RSTP 801.1d 2004
    communication port support
    Ethernet
    RS485 (screw terminal block)
    communication network type
    IPv6 (internet protocol)
    data recording
    Data logs
    Event logs
    Min/max of instantaneous values
    Sequence of event recording
    Time stamping
    Trending/forecasting
    GPS synchronisation
    Alarm logs
    Harmonics logs
    Sag and swell logs
    Waveform logs
    memory capacity
    512 MB
    web services
    Alarm notification by e-mail
    File upload/download via FTP
    HTTP server
    Web server
    Customizable home page
    Viewing of captured waveform
    communication service
    DHCP
    NTP time synchronization
    SMTP e-mail notification
    RSTP support
    cybersecurity
    Password protection
    Port hardening
    Robust security logs
    Enable/disable communication ports
    Syslog protocol support
    mounting mode
    Flush-mounted
    Clip-on
    mounting support
    DIN rail (meter device)
    Framework (remote display)
    provided equipment
    Remote display
    installation category
    III
    Safety Construction
    IEC 61010-1 : CAT III, 400...690 V ed. 3
    EN 61010-1 : CAT III, 400...690 V ed. 3
    UL 61010-1 : CAT III, 347...600 V ed. 3
    CSA C22.2 No 61010-1 : CAT III, 347...600 V ed. 3
    standards
    IEC 61557-12
    IEC 62053-22
    IEC 62052-11
    IEC 62053-24
    product certifications
    N998
    China RoHS
    CULus
    CE
    width
    90.5 mm
    depth
    90.8 mm
    height
    90.5 mm
    product weight
    528 g
    Environment
    electromagnetic compatibility
    ● electrical fast transient/burst immunity test, conforming to IEC 61000-4-4
    ● conducted RF disturbances, conforming to IEC 61000-4-6
    ● immunity to impulse waves, conforming to IEC 61000-4-12
    ● radiated radio-frequency electromagnetic field immunity test, conforming to IEC 61000-4-3
    ● voltage dips and interruptions immunity test, conforming to IEC 61000-4-11
    ● electrostatic discharge, conforming to IEC 61000-4-2
    ● surge immunity test, conforming to IEC 61000-4-5
    ● magnetic field at power frequency, conforming to IEC 61000-4-8
    ● conducted and radiated emissions, conforming to EN 55022
    ● conducted and radiated emissions, conforming to EN 55011
    ● conducted and radiated emissions, conforming to FCC Part 15
    ● conducted and radiated emissions, conforming to ICES-003
    ● conducted RF disturbances 2...150 Hz, conforming to CLC/TR 50579
    ● surge withstand, conforming to IEEE C37.90.1
    IP degree of protection
    IP30 conforming to IEC 60529
    relative humidity
    5...95 %
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    operating altitude
    3000 m
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Available
  • Documentos y Descargas

    Idioma
    • español
    • inglés
    Catálogo
    Fecha
    Tamaño
    Agregar a Mis documentos
    PowerLogic Catalogue - 266 pages - Print File (NO PRINTED VERSION AVAILABLE) (Versión 7.5)
    PowerLogic Catalog - 266 pages Web (NO PRINTED VERSION AVAILABLE) (Versión 7.5)
    PowerLogic Selection Guide - Print Version (Versión 3.0)
    Guía de usuario
    Fecha
    Tamaño
    Agregar a Mis documentos
    ION Device Templates Reference (Versión 10)
    Fecha 17/10/18
    Tamaño 18 MB
    What’s new in PM8000 series meter firmware v2.1.0 (Versión 00)
    PM8000 series user manual (Versión 04)
    Fecha 14/03/19
    Tamaño 3.8 MB
    What’s new in PM8000 series firmware v1.4.1 - EN (Versión 00)
    What’s new in PM8000 series firmware v1.3.1 - EN (Versión 00)
    Upgrade devices to firmware v 2.1.0 (Versión 01)
    Fecha 08/03/19
    Tamaño 286 KB
    Diagramas CAD
    Fecha
    Tamaño
    Agregar a Mis documentos
    CAD files for METSEPM8244: DIN rail mount meter + Remote display (Versión 1.0)
    PM8000 DIN Rail Mount Meter + Remote Display 3D - Simplified (Versión 1.0)
    Declaración RoHS UE
    Fecha
    Tamaño
    Agregar a Mis documentos
    Ficha técnica
    Fecha
    Tamaño
    Agregar a Mis documentos
    PM8000 Technical Datasheet - Print Version (Versión 2.1)
    PM8000 Technical Datasheet - Web Version (Versión 2.1)
    Fecha 08/01/18
    Tamaño 515.3 KB
    Impreso promocional
    Fecha
    Tamaño
    Agregar a Mis documentos
    Known issues: PM8000 series firmware version v1.2.14 and v1.2.15 (Versión 00)
    Información de fin de vida útil
    Fecha
    Tamaño
    Agregar a Mis documentos
    Power Logic TM PM8243 Power and Energy Meter - EoLi (Versión 1.0)
    Firmware - Released
    Fecha
    Tamaño
    Agregar a Mis documentos
    PowerLogic PM89RD96 Display OS Package Firmware version 3.2.193 - Supports PM8000 & ION74000 v1.4.x and older meter firmware. (Versión 1.0)
    PM8000 V002.001.000 (v 2.1.0) Firmware and Associated Files (Meter Template, Modbus Map document, SNMP MIB, Web pages) (Versión 1.0)
  • Preguntas técnicas frecuentes

    No se encontraron resultados
    Desafortunadamente, las preguntas frecuentes relacionadas no están disponibles debido a problemas técnicos temporales. Inténtelo de nuevo más tarde.