Central America

Bienvenido al sitio web de Schneider Electric

Bienvenido a nuestro sitio web.

Puedes elegir otro país para ver los productos disponibles o ir a nuestro sitio web global para ver la información de la empresa.

Seleccionar otro país o región

pressure transmitter 15psi - 4..20mA - 1/4-18NPT male - FPM - packard

Mostrar más características >
Agregar a Mis Productos Quitar de Mis Productos

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor name
    XMLP
    electrical circuit type
    Control circuit
    pressure sensor size
    15 psi
    local display
    Without
    controlled fluid
    Fresh water 0...125 °C
    Air -15...125 °C
    Gas -15...125 °C
    Hydraulic oil -15...125 °C
    fluid connection type
    1/4" - 18 NPT (male)
    electrical connection
    1 male connector Packard Metripack 150 3 pins
    [Us] rated supply voltage
    12...24 V DC SELV, voltage limits: 7...33 V
    current consumption
    < 23 mA
    type of output signal
    Analogue
    analogue output function
    4...20 mA, 2-wire
    quantity per set
    Set of 1
    type of packing
    Individual
    Complementary
    pressure setting range
    0...15 psi
    maximum permissible accidental pressure
    44 psi
    destruction pressure
    73 psi
    materials in contact with fluid
    Ceramic
    Stainless steel AISI 316L
    Fluorocarbon FPM
    operating position
    Any position
    protection type
    Load short-circuit
    Reverse polarity
    electromagnetic compatibility
    1.2/50 µs shock waves immunity test conforming to EN/IEC 61000-4-5 - test level 1 kV (f = 42 Ohm)
    Immunity to magnetic fields conforming to EN/IEC 61000-4-8 - test level 100 A/m (f = 50 Hz)
    Electrical fast transient/burst immunity test conforming to EN/IEC 61000-4-4 - test level 4 kV
    Susceptibility to electromagnetic fields conforming to EN/IEC 61000-4-3 - test level 10 V/m (f = 80...1000 MHz)
    Radiated RF fields conforming to EN/IEC 61000-4-6 - test level 10 V (f = 0.15...80 MHz)
    Electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 - test level 8 kV air, 4 kV contact
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    <= 2 ms for 10...90 % of full scale
    measurement accuracy
    +/- 0.5 % of the measuring range
    Resolution
    0.1 % of the measuring range
    drift of the sensitivity
    +/- 0.02 % of measuring range/°K
    drift of the zero point
    +/- 0.02 % of measuring range/°K
    Long term stability
    +/- 0.25 % of the measuring range
    mechanical durability
    >= 10000000 cycles
    product weight
    0.076 kg
    diameter
    26 mm
    length
    49.2 mm
    Environment
    standards
    EN/IEC 61326-2-3
    NSF ANSI 61
    product certifications
    CE
    cULus
    RCM
    EAC
    ambient air temperature for operation
    -30...85 °C
    ambient air temperature for storage
    -50...100 °C
    vibration resistance
    20 gn (f = 10...2000 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    100 gn for 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    IP67 conforming to EN/IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documentos y Descargas

    Idioma
    • español
    • francés
    • inglés
    Catálogo
    Fecha
    Tamaño
    Agregar a Mis documentos
    Electronic sensors for pressure control OsiSense XM (Versión 5.0)
    Diagramas CAD
    Fecha
    Tamaño
    Agregar a Mis documentos
    CAD files for XMLP015RP23F: Transmitter type XMLP psi, 1/4""-18NPT male, connector Packard (Versión 1.0)
    Certificado
    Fecha
    Tamaño
    Agregar a Mis documentos
    XMLP... and XMLR... electronic pressure sensors - UL certification record (Versión 1.0)
    XMLP... and XMLR... electronic pressure sensors - UL certification record (Versión 1.0)
    XMLP... and XMLR... electronic pressure sensors - cUL certification record (for Canada) (Versión 1.0)
    XMLP... and XMLR... electronic pressure sensors - cUL certification record (for Canada) (Versión 1.0)
    XMLP... and XMLR... electronic pressure sensors - UL certification record (Versión 1.0)
    XMLP... and XMLR... electronic pressure sensors - cUL certification record (for Canada) (Versión 1.0)
    Declaración de conformidad
    Fecha
    Tamaño
    Agregar a Mis documentos
    XMLP... electronic pressure sensors - EU declaration of conformity (Versión 1.0)
    XMLP... electronic pressure sensors - Supplier's declaration of conformity to Australian regulations (Versión 1.0)
    Declaración de REACh
    Fecha
    Tamaño
    Agregar a Mis documentos
    Fecha 28/03/19
    Tamaño 195.3 KB
    Declaración RoHS UE
    Fecha
    Tamaño
    Agregar a Mis documentos
    Fecha 28/03/19
    Tamaño 195.3 KB
    Perfil ambiental del producto
    Fecha
    Tamaño
    Agregar a Mis documentos
    XMLP001GD21F Pressure Transmitter, Product Environmental Profile (Versión 1.0)
  • Preguntas técnicas frecuentes

    No se encontraron resultados
    Desafortunadamente, las preguntas frecuentes relacionadas no están disponibles debido a problemas técnicos temporales. Inténtelo de nuevo más tarde.