Central America

Bienvenido al sitio web de Schneider Electric

Bienvenido a nuestro sitio web.

Puedes elegir otro país para ver los productos disponibles o ir a nuestro sitio web global para ver la información de la empresa.

Seleccionar otro país o región

ZB4BW7A37417 Schneider Electric Imagen del producto

Ver todo Harmony XB4

Harmony XB4 - ZB4BW7A37417

Heads

ZB4BW7A37417 Schneider Electric Imagen del producto
Ver todo Harmony XB4
Harmony XB4 - ZB4BW7A37417
Heads

green flush/red flush illuminated double-headed pushbutton Ø22 with marking

Mostrar más características >
Agregar a Mis Productos Agregar a Mis Productos

  • Main
    range of product
    Harmony XB4
    product or component type
    Head for illuminated double-headed push-button
    product compatibility
    Integral LED
    device short name
    ZB4
    bezel material
    Black metal
    head type
    Standard
    mounting diameter
    22 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Rectangular
    type of operator
    Spring return
    operator profile
    2 flush push-buttons - 1 central pilot light
    operators description
    Green ''I'' - red ''O''
    Complementary
    CAD overall width
    30 mm
    CAD overall height
    50 mm
    CAD overall depth
    30 mm
    product weight
    0.056 kg
    resistance to high pressure washer
    7000000 Pa at 55 °C,distance: 0.1 m
    colour of marking
    Black marking when white caps
    White marking when green, red or black caps
    operator profile
    Green flush, white I
    Red flush, white O
    mechanical durability
    1000000 cycles
    electrical composition code
    M1 for 6 contacts using single blocks in front mounting with integral LED
    M2 for 6 contacts using single and double blocks in front mounting with integral LED
    M6 for 2 contacts using single blocks in front mounting with integral LED and transformer
    M10 for 2 contacts using single blocks in front mounting with integral LED
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -40...70 °C
    electrical shock protection class
    Class I conforming to IEC 61140
    IP degree of protection
    IP69
    IP66 conforming to IEC 60529
    IP67 conforming to IEC 60529
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK06 conforming to IEC 50102
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-5-5
    JIS C 4520
    UL 508
    CSA C22.2 No 14
    product certifications
    BV
    CSA
    DNV
    GL
    LROS (Lloyds register of shipping)
    RINA
    UL listed
    vibration resistance
    5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documentos y Descargas

    Idioma
    • chino
    • inglés
    Certificado
    Fecha
    Tamaño
    Agregar a Mis documentos
    XB4 XB5 ZBE ZEN ZBV ZAL ZB4 ZB5 ZBZ XD4 XD5 ZBY ZBC ZBD ZBG ZBP ZB2 Control and signaling units (Versión 1.0)
    XB4B XB5A Control and signaling units and ZBE ZBP ZBV ZBZ ZENL ZALV Electrical blocks (Versión 1.0)
    Declaración de conformidad
    Fecha
    Tamaño
    Agregar a Mis documentos
    XB4B, XB5A Control and signaling units, XD4PA, XD5PA Joystick Controllers, ZBE, ZBP, ZBV, ZBZ, ZENL, ZALV Electrical blocks (Versión 1.0)
    Información de fin de vida útil
    Fecha
    Tamaño
    Agregar a Mis documentos
    Complete Illuminated Metalic Pushbutton, Product End of Life Instructions (Versión 1.0)
    Perfil ambiental del producto
    Fecha
    Tamaño
    Agregar a Mis documentos
    ZB4 BA... Multiple-pushbutton pulse switches Ø 22 mm Metal, Product Environmental Profile (Versión 2.0)
    Complete Illuminated Metalic Pushbutton, Product Environmental Profile (Versión 1.0)
  • Preguntas técnicas frecuentes

    No se encontraron resultados
    Desafortunadamente, las preguntas frecuentes relacionadas no están disponibles debido a problemas técnicos temporales. Inténtelo de nuevo más tarde.