EcoStruxure Control Expert installation setup (.iso file *) is unique. License determines the package that can be launched : Control Expert S, Control Expert L, Control Expert XL and Control Expert XL with M580 Safety. Licenses for Control Expert V15 are valid for V14.1 or V14.0 Control Expert software comes with a 30-day trial license that it is automatically activated during first launch of the software product. It includes the maximum set of software product features which corresponds to the Control Expert XL package with M580 Safety Add-On This publication allows to get a copy of EcoStruxure Control Expert V15.0 DVD. (*)“Google Chrome or Firefox browsers are recommended to download the .iso file”
文件
相关产品
EcoStruxure Control Expert installation setup (.iso file *) is unique. License determines the package that can be launched : Control Expert S, Control...
文件
相关产品