Cam switches,adaptable sub-assemblies, 12 and 20 A,front mounting,by dia 22 mm hole, bodies (contact blocks + fixing plate)

Cam switches,adaptable sub-assemblies, 12 and 20 A,front mounting,by dia 22 mm hole, bodies (contact blocks + fixing plate)

Reference

 : 

Dato

 : 

Type

 : 

Sprog :

Version :

Filer
Size
K1-K2-I-and-K-form-005-to-023-G-to-P_CAD2D-MECHANICAL_SIDE (.dwf)
K1-K2-I-and-K-form-005-to-023-G-to-P_CAD2D-MECHANICAL_SIDE (.dwg)
K1-K2-I-and-K-form-005-to-023-G-to-P_CAD2D-MECHANICAL_SIDE (.dxf)
K1-K2-I-and-K-form-005-to-023-G-to-P_CAD2D-MECHANICAL_SIDE (.wmf)

Produkt grupper:

Lås op for yderligere funktioner

Log på eller tilmeld dig for at se yderligere funktioner

loader-lg loader-sm