This app allows users to locally monitor thermal differences in order to detect problematic conditions, like poor electrical connections. Thresholds can be defined in the app, to signify 3 levels of status and permit sharing of the data with other systems. This video shows how to connect the app and download an existing configuration saved in an NFC tag on front panel of the switchboard. Once connected, you will be able to communicate directly with all corresponding sensors to access the data and thermal measurements on demand. You can also create reports including historical events generated by the sensors and to save it as a pdf file or share it with your contacts. In the event that you need to report an issue or need technical support, you can discuss via chat or by calling the Customer Care Center team.
Dato:
02 maj 2022|Skriv:
How to video
Sprog:
Engelsk, Portugisisk, Spansk|Version:
1.0
Undertype: Funktion og anvendelse
Dokument reference:
NRJMOV20012EN_MP4
Den dokumentation, der findes online, er normalt den seneste version. Filer
Filnavn
998-20939144_Thermal Sensor_How to Use the Apps.mp4