Unity Loader V14.0 SP1
Unity Loader is a utility to exchange data with the Modicon M340, Modicon M580, Modicon Momentum, Premium TSX PLC and Quantum TSX PLC platforms: • Firmware download in Modicon M340, Modicon M580 and Modicon Momentum PLCs. • Firmware download in Modicon X80 and eX80 modules that embed a firmware. • Download / upload of project information: o Program o Variables o User files on the memory cartridge • USB, UNITELWAY and MODBUS driver to communicate between the PC and the PLC. • The documentation is provided as online help inside the software and installed as PDF on the PC.
Dato:
27 nov. 2019 | Skriv:
Software - Hotfix
Sprog:
engelsk | Version: V14.0 SP1
Operativsystemer: Windows 10
Dokument reference:
Unity_Loader_V140_SP1