Denmark

Velkommen til Schneider Electrics website

Velkommen til vores website

Du kan vælge et andet land for at se tilgængelige produkter, eller du kan gå til vores globale website for at se virksomhedsoplysninger.

Vælg et andet land eller område

Billede af: 03002 Schneider Electric

Vis alle Prisma Plus tavle system

Prisma Plus tavle system - 03002

Funktionelle enheder

Billede af: 03002 Schneider Electric
Vis alle Prisma Plus tavle system
Prisma Plus tavle system - 03002
Funktionelle enheder

Prisma Plus - G System - Modulskinne L:432 mm justerbar

Vis flere egenskaber >
  • El-nr.
    3322030027
  • EAN-nr
    3303430030027
Føj til Mine produkter Fjern fra Mine produkter

  • Egenskaber
    sortiment
    Prisma
    serie kompatibilitet
    Prisma G
    Produkttype
    Skinne
    Tilbehør/reservedele kategori
    Installationstilbehør
    skinnetype
    Moduler
    Justerbar
    installeret udstyr
    TeSys : fast GV3
    TeSys : fast GV2L
    TeSys : fast GV2P
    Compact : fast NG160 med jordfejlsbeskyttelse - kontrol: vippearm
    Compact : fast NG160 uden jordfejlsbeskyttelse - kontrol: vippearm
    Compact : fast NG160 NA uden jordfejlsbeskyttelse - kontrol: vippearm
    Compact : fast NSXm uden jordfejlsbeskyttelse - kontrol: vippearm - lodrette installation
    Compact : fast NSXm med jordfejlsbeskyttelse - kontrol: vippearm - lodrette installation
    Beskrivelse af poler
    9x 3P : fast : GV2L
    9x 3P : fast : GV2P
    1x 3P : fast : NG160
    1x 3P : fast : NG160 NA
    7x 3P : fast : GV3
    1x 4P : fast : NG160
    1x 4P : fast : NG160 NA
    1x 3P or 4P : fast : NSXm lodrette installation
    Produktinformationer
    tavle-/søjlebeskrivelse
    Floor-standing enclosure - bredde 600 mm
    Wall-mounted enclosure - bredde 600 mm
    number of vertical modules (50 mm)
    3 module(s) : GV2L , direct in 600 mm Wide floor-standing enclosure
    3 module(s) : GV2L , direct in 600 mm Wide wall-mounted enclosure
    3 module(s) : GV2P , direct in 600 mm Wide floor-standing enclosure
    3 module(s) : GV2P , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : GV3 , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : GV3 , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : NG160 without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : NG160 without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : NG160 NA without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : NG160 NA without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : NSXm without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    7 module(s) : NSXm without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : NSXm without earth leakage protection , connection block in 600 mm Wide floor-standing enclosure
    7 module(s) : NSXm without earth leakage protection , connection block in 600 mm Wide wall-mounted enclosure
    5 module(s) : NG160 with earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : NG160 with earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : NSXm with earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    7 module(s) : NSXm with earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : NSXm with earth leakage protection , connection block in 600 mm Wide floor-standing enclosure
    7 module(s) : NSXm with earth leakage protection , connection block in 600 mm Wide wall-mounted enclosure
    Antal moduler á 9 mm
    48
    antal pr. sæt
    Sæt af 1
    bredde
    600 mm
    Vægt
    0.34 kg
    Farve
    Grå
    materiale
    Metal
    Miljø
    standarder
    IEC 61439-2
    IEC 61439-1
    productcertificeringer
    ASEFA
    Bæredygtighed
    bæredygtighed
    Green Premium produkt
    RoHS (datokode: YYWW)
    REACH
    Miljøprofil
    Tilgængelig
    Produktets levetid
    Skal afleveres på genbrugsplads
    Garanti
    Warranty period
    18 måneder
    Salgsinformation
    lagerkode
    På lager
  • Dokumenter og downloads

    Sprog
    • Dansk
    • English
    REACh Declaration
    Dato
    Størrelse
    Føj til Mine Dokumenter
    Dato 24-11-18
    Størrelse 0
    RoHs Declaration
    Dato
    Størrelse
    Føj til Mine Dokumenter
    Dato 24-11-18
    Størrelse 0
  • Ofte stillede tekniske spørgsmål

    Ingen resultater fundet.
    Beklager! Ofte stillede spørgsmål er utilgængelige pga. tekniske problemer. Prøv igen senere.